(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications. Multiple variations available.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Blade tip shape | Tool No. | Neck Diameter (mm) | Flute Diameter Tolerance (mm) | Effective length L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,616.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.1 | 0.15 | 4 | 45 | 0.3 | - | 3131100 | 0.09 | 0 to -0.015 | 7.5 | ||
฿ 1,771.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.1 | 0.15 | 4 | 45 | 0.5 | - | 3131101 | 0.09 | 0 to -0.015 | 7.7 | ||
฿ 2,207.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.1 | 0.15 | 4 | 45 | 1 | - | 3131102 | 0.09 | 0 to -0.015 | 8.2 | ||
฿ 966.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.2 | 0.3 | 4 | 45 | 0.5 | With Lead | 3131201 | 0.18 | 0~-0.015 | - | ||
฿ 1,047.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 0.2 | 0.3 | 4 | 45 | 1 | With Lead | 3131202 | 0.18 | 0~-0.015 | - | ||
฿ 1,268.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.2 | 0.3 | 4 | 45 | 1.5 | With Lead | 3131203 | 0.18 | 0~-0.015 | - | ||
฿ 1,424.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.2 | 0.3 | 4 | 45 | 2 | With Lead | 3131204 | 0.18 | 0~-0.015 | - | ||
฿ 1,424.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.2 | 0.3 | 4 | 45 | 2.5 | With Lead | 3131205 | 0.18 | 0~-0.015 | - | ||
฿ 1,472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.2 | 0.3 | 4 | 45 | 3 | With Lead | 3131206 | 0.18 | 0~-0.015 | - | ||
฿ 1,631.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.2 | 0.3 | 4 | 45 | 3.5 | With Lead | 3131207 | 0.18 | 0~-0.015 | - | ||
฿ 1,775.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.2 | 0.3 | 4 | 45 | 4 | With Lead | 3131208 | 0.18 | 0~-0.015 | - | ||
฿ 857.00 | CARBIDE END MILL | 1 Piece(s) | 5 Day(s) | 0.3 | 0.45 | 4 | 45 | 1 | With Lead | 3131302 | 0.28 | 0~-0.015 | - | ||
฿ 857.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.3 | 0.45 | 4 | 45 | 1.5 | With Lead | 3131303 | 0.28 | 0~-0.015 | - | ||
฿ 1,047.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.3 | 0.45 | 4 | 45 | 2 | With Lead | 3131304 | 0.28 | 0~-0.015 | - | ||
฿ 1,092.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.3 | 0.45 | 4 | 45 | 2.5 | With Lead | 3131305 | 0.28 | 0~-0.015 | - | ||
฿ 1,092.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.3 | 0.45 | 4 | 45 | 3 | With Lead | 3131306 | 0.28 | 0~-0.015 | - | ||
฿ 1,251.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.3 | 0.45 | 4 | 45 | 4 | With Lead | 3131308 | 0.28 | 0~-0.015 | - | ||
฿ 1,251.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.3 | 0.45 | 4 | 45 | 5 | With Lead | 3131310 | 0.28 | 0~-0.015 | - | ||
฿ 1,395.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.3 | 0.45 | 4 | 45 | 6 | With Lead | 3131312 | 0.28 | 0~-0.015 | - | ||
฿ 1,472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.3 | 0.45 | 4 | 45 | 9 | With Lead | 3131318 | 0.28 | 0~-0.015 | - | ||
฿ 618.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 1.5 | With Lead | 3131403 | 0.37 | 0~-0.015 | - | ||
฿ 618.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 2 | With Lead | 3131404 | 0.37 | 0~-0.015 | - | ||
฿ 618.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 3 | With Lead | 3131406 | 0.37 | 0~-0.015 | - | ||
฿ 618.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.4 | 0.6 | 4 | 45 | 4 | With Lead | 3131408 | 0.37 | 0~-0.015 | - | ||
฿ 618.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 5 | With Lead | 3131410 | 0.37 | 0~-0.015 | - | ||
฿ 777.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.4 | 0.6 | 4 | 45 | 6 | With Lead | 3131412 | 0.37 | 0~-0.015 | - | ||
฿ 948.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 7 | With Lead | 3131414 | 0.37 | 0~-0.015 | - | ||
฿ 1,346.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.4 | 0.6 | 4 | 45 | 8 | With Lead | 3131416 | 0.37 | 0~-0.015 | - | ||
฿ 1,346.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 9 | With Lead | 3131418 | 0.37 | 0~-0.015 | - | ||
฿ 1,472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 10 | With Lead | 3131420 | 0.37 | 0~-0.015 | - | ||
฿ 1,472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.4 | 0.6 | 4 | 45 | 12 | With Lead | 3131424 | 0.37 | 0~-0.015 | - | ||
฿ 446.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | 0.7 | 4 | 45 | 1.5 | With Lead | 3131501 | 0.45 | 0~-0.015 | - | ||
฿ 446.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.5 | 0.7 | 4 | 45 | 2 | With Lead | 3131502 | 0.45 | 0~-0.015 | - | ||
฿ 446.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.5 | 0.7 | 4 | 45 | 3 | With Lead | 3131503 | 0.45 | 0~-0.015 | - | ||
฿ 446.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | 0.7 | 4 | 45 | 4 | With Lead | 3131504 | 0.45 | 0~-0.015 | - | ||
฿ 446.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | 0.7 | 4 | 45 | 5 | With Lead | 3131505 | 0.45 | 0~-0.015 | - | ||
฿ 446.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.5 | 0.7 | 4 | 45 | 6 | With Lead | 3131506 | 0.45 | 0~-0.015 | - | ||
฿ 745.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.5 | 0.7 | 4 | 45 | 7 | With Lead | 3131507 | 0.45 | 0~-0.015 | - | ||
฿ 745.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.5 | 0.7 | 4 | 45 | 8 | With Lead | 3131508 | 0.45 | 0~-0.015 | - | ||
฿ 745.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.5 | 0.7 | 4 | 45 | 9 | With Lead | 3131509 | 0.45 | 0~-0.015 | - | ||
฿ 745.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.5 | 0.7 | 4 | 45 | 10 | With Lead | 3131510 | 0.45 | 0~-0.015 | - | ||
฿ 887.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.5 | 0.7 | 4 | 45 | 12 | With Lead | 3131512 | 0.45 | 0~-0.015 | - | ||
฿ 948.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.5 | 0.7 | 4 | 50 | 15 | With Lead | 3131515 | 0.45 | 0~-0.015 | - | ||
฿ 472.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.6 | 0.9 | 4 | 45 | 2 | With Lead | 3131602 | 0.55 | 0~-0.015 | - | ||
฿ 472.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.6 | 0.9 | 4 | 45 | 3 | With Lead | 3131603 | 0.55 | 0~-0.015 | - | ||
฿ 472.00 | CARBIDE END MILL | 1 Piece(s) | 61 Day(s) | 0.6 | 0.9 | 4 | 45 | 4 | With Lead | 3131604 | 0.55 | 0~-0.015 | - | ||
฿ 472.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.6 | 0.9 | 4 | 45 | 6 | With Lead | 3131606 | 0.55 | 0~-0.015 | - | ||
฿ 604.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.6 | 0.9 | 4 | 45 | 7 | With Lead | 3131607 | 0.55 | 0~-0.015 | - | ||
฿ 777.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.6 | 0.9 | 4 | 45 | 8 | With Lead | 3131608 | 0.55 | 0~-0.015 | - | ||
฿ 887.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.6 | 0.9 | 4 | 45 | 10 | With Lead | 3131610 | 0.55 | 0~-0.015 | - | ||
฿ 999.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.6 | 0.9 | 4 | 45 | 12 | With Lead | 3131612 | 0.55 | 0~-0.015 | - | ||
฿ 1,138.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.6 | 0.9 | 4 | 50 | 15 | With Lead | 3131615 | 0.55 | 0~-0.015 | - | ||
฿ 1,206.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.6 | 0.9 | 4 | 50 | 18 | With Lead | 3131618 | 0.55 | 0~-0.015 | - | ||
฿ 540.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 0.7 | 1 | 4 | 45 | 2 | With Lead | 3131702 | 0.65 | 0~-0.015 | - | ||
฿ 540.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 0.7 | 1 | 4 | 45 | 4 | With Lead | 3131704 | 0.65 | 0~-0.015 | - | ||
฿ 540.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.7 | 1 | 4 | 45 | 6 | With Lead | 3131706 | 0.65 | 0~-0.015 | - | ||
฿ 780.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.7 | 1 | 4 | 45 | 8 | With Lead | 3131708 | 0.65 | 0~-0.015 | - | ||
฿ 890.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.7 | 1 | 4 | 45 | 10 | With Lead | 3131710 | 0.65 | 0~-0.015 | - | ||
฿ 523.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 45 | 4 | With Lead | 3131804 | 0.75 | 0~-0.015 | - | ||
฿ 523.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 45 | 6 | With Lead | 3131806 | 0.75 | 0~-0.015 | - | ||
฿ 523.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.8 | 1.2 | 4 | 45 | 8 | With Lead | 3131808 | 0.75 | 0~-0.015 | - | ||
฿ 777.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 45 | 10 | With Lead | 3131810 | 0.75 | 0~-0.015 | - | ||
฿ 871.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 45 | 12 | With Lead | 3131812 | 0.75 | 0~-0.015 | - | ||
฿ 1,005.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 50 | 14 | With Lead | 3131814 | 0.75 | 0~-0.015 | - | ||
฿ 1,005.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 50 | 16 | With Lead | 3131816 | 0.75 | 0~-0.015 | - | ||
฿ 1,111.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 55 | 20 | With Lead | 3131820 | 0.75 | 0~-0.015 | - | ||
฿ 1,156.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.8 | 1.2 | 4 | 60 | 24 | With Lead | 3131824 | 0.75 | 0~-0.015 | - | ||
฿ 592.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.9 | 1.35 | 4 | 45 | 4 | With Lead | 3131904 | 0.85 | 0~-0.015 | - | ||
฿ 592.00 | CARBIDE END MILL | 1 Piece(s) | 61 Day(s) | 0.9 | 1.35 | 4 | 45 | 6 | With Lead | 3131906 | 0.85 | 0~-0.015 | - | ||
฿ 592.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.9 | 1.35 | 4 | 45 | 8 | With Lead | 3131908 | 0.85 | 0~-0.015 | - | ||
฿ 592.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 0.9 | 1.35 | 4 | 45 | 10 | With Lead | 3131910 | 0.85 | 0~-0.015 | - | ||
฿ 890.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.9 | 1.35 | 4 | 50 | 15 | With Lead | 3131915 | 0.85 | 0~-0.015 | - | ||
฿ 472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 45 | 3 | With Lead | 3132003 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 1.5 | 4 | 45 | 4 | With Lead | 3132004 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 45 | 5 | With Lead | 3132005 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 45 | 6 | With Lead | 3132006 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 45 | 7 | With Lead | 3132007 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 1.5 | 4 | 45 | 8 | With Lead | 3132008 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 45 | 9 | With Lead | 3132009 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 45 | 10 | With Lead | 3132010 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 1.5 | 4 | 45 | 12 | With Lead | 3132012 | 0.95 | 0~-0.015 | - | ||
฿ 472.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 50 | 14 | With Lead | 3132014 | 0.95 | 0~-0.015 | - | ||
฿ 777.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 50 | 16 | With Lead | 3132016 | 0.95 | 0~-0.015 | - | ||
฿ 777.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 55 | 18 | With Lead | 3132018 | 0.95 | 0~-0.015 | - | ||
฿ 777.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 55 | 20 | With Lead | 3132020 | 0.95 | 0~-0.015 | - | ||
฿ 887.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 61 Day(s) | 1 | 1.5 | 4 | 60 | 22 | With Lead | 3132022 | 0.95 | 0~-0.015 | - | ||
฿ 887.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1 | 1.5 | 4 | 60 | 25 | With Lead | 3132025 | 0.95 | 0~-0.015 | - | ||
฿ 999.00 | CARBIDE END MILL | 1 Piece(s) | 61 Day(s) | 1 | 1.5 | 4 | 70 | 30 | With Lead | 3132030 | 0.95 | 0~-0.015 | - | ||
฿ 507.00 | CARBIDE END MILL | 1 Piece(s) | Same day | 1.2 | 1.8 | 4 | 45 | 4 | With Lead | 3132204 | 1.15 | 0~-0.015 | - | ||
฿ 507.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.2 | 1.8 | 4 | 45 | 6 | With Lead | 3132206 | 1.15 | 0~-0.015 | - |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 | Type | Long Neck Square |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?