(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "Standard / alteration classification" of the narrowing conditions.
25° helix angle, for cast iron
Part Number |
---|
WK-EML-14 |
WK-EML-15 |
WK-EML-16 |
WK-EML-17 |
WK-EML-18 |
WK-EML-19 |
WK-EML-20 |
WK-EML-22 |
WK-EML-24 |
WK-EML-25 |
WK-EML-26 |
WK-EML-28 |
WK-EML-30 |
WK-EML-32 |
WK-EML-35 |
WK-EML-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | Corner Chamfering Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,368.00 ฿ 11,227.78 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 14 | 40 | 4 | 16 | 100 | 84554 | 0.25 | ||
฿ 13,974.00 ฿ 11,731.17 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 15 | 40 | 4 | 16 | 100 | 84555 | 0.25 | ||
฿ 14,753.00 ฿ 12,435.30 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 40 | 4 | 16 | 100 | 84556 | 0.25 | ||
฿ 18,243.00 ฿ 15,355.13 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 17 | 55 | 4 | 16 | 115 | 84557 | 0.25 | ||
฿ 18,243.00 ฿ 15,355.13 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 18 | 55 | 4 | 20 | 121 | 84558 | 0.25 | ||
฿ 19,079.00 ฿ 16,058.79 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 19 | 55 | 4 | 20 | 121 | 84559 | 0.25 | ||
฿ 21,907.00 ฿ 18,425.98 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 70 | 4 | 20 | 136 | 84560 | 0.25 | ||
฿ 26,175.00 ฿ 22,049.82 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 22 | 70 | 4 | 20 | 136 | 84562 | 0.25 | ||
฿ 30,588.00 ฿ 25,724.51 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 24 | 90 | 4 | 25 | 166 | 84564 | 0.25 | ||
฿ 32,607.00 ฿ 27,386.62 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 25 | 90 | 4 | 25 | 166 | 84565 | 0.25 | ||
฿ 33,760.00 ฿ 28,392.16 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 26 | 90 | 4 | 25 | 166 | 84566 | 0.25 | ||
฿ 36,356.00 ฿ 30,306.36 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 28 | 90 | 4 | 25 | 166 | 84568 | 0.25 | ||
฿ 37,798.00 ฿ 31,614.25 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 30 | 90 | 4 | 32 | 170 | 84570 | 0.25 | ||
฿ 39,530.00 ฿ 33,276.35 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 32 | 90 | 4 | 32 | 170 | 84572 | 0.25 | ||
฿ 42,413.00 ฿ 35,491.20 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 35 | 100 | 4 | 32 | 180 | 84575 | 0.25 | ||
฿ 51,067.00 ฿ 42,891.17 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 40 | 100 | 6 | 32 | 180 | 84580 | 0.4 |
Loading...
work material | Cast Iron / Aluminum / Copper | Type | Square | Coating | Non-Coated |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead | Torsion Angle (θ) | Weak Helix (15 to 25°) |
Flute Diameter Tolerance(mm) | 0.05~-0.05 |
How can we improve?
How can we improve?