1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Grain Carbide End Mills Multiple Flutes Short_NEO-EMS

Micro Grain Carbide End Mills Multiple Flutes Short_NEO-EMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,224.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Evolved "uneven lead" type effect suppresses chatter to realize astonishingly high efficiency machining.

 
Part Number
NEO-EMS-6
NEO-EMS-8
NEO-EMS-10
NEO-EMS-12
NEO-EMS-16
NEO-EMS-20
NEO-EMS-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Flute Diameter Tolerance
(mm)

฿ 3,224.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 61265085193600~-0.02

฿ 3,981.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 81686085193800~-0.02

฿ 5,375.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1020107085194000~-0.02

฿ 6,718.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1224127585194200~-0.02

฿ 13,198.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 16321610085194600~-0.02

฿ 19,208.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 20402010585195000~-0.03

฿ 36,940.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 25502512085195500~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 6 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)