(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "Standard / alteration classification" of the narrowing conditions.
25° helix angle, for cast iron
Part Number |
---|
WK-EMS-14 |
WK-EMS-15 |
WK-EMS-16 |
WK-EMS-17 |
WK-EMS-18 |
WK-EMS-19 |
WK-EMS-20 |
WK-EMS-22 |
WK-EMS-24 |
WK-EMS-25 |
WK-EMS-26 |
WK-EMS-28 |
WK-EMS-30 |
WK-EMS-32 |
WK-EMS-35 |
WK-EMS-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | Corner Chamfering Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,580.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 14 | 25 | 4 | 16 | 85 | 84884 | 0.25 | ||
฿ 8,812.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 15 | 25 | 4 | 16 | 85 | 84885 | 0.25 | ||
฿ 9,273.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 25 | 4 | 16 | 85 | 84886 | 0.25 | ||
฿ 9,879.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 17 | 30 | 4 | 16 | 90 | 84887 | 0.25 | ||
฿ 9,879.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 18 | 30 | 4 | 20 | 96 | 84888 | 0.25 | ||
฿ 10,514.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 19 | 30 | 4 | 20 | 96 | 84889 | 0.25 | ||
฿ 10,514.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 30 | 4 | 20 | 96 | 84890 | 0.25 | ||
฿ 11,725.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 22 | 30 | 4 | 20 | 96 | 84892 | 0.25 | ||
฿ 12,908.00 ฿ 10,823.36 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 24 | 40 | 4 | 25 | 116 | 84894 | 0.25 | ||
฿ 13,368.00 ฿ 11,227.78 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 25 | 40 | 4 | 25 | 116 | 84895 | 0.25 | ||
฿ 13,571.00 ฿ 11,430.85 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 26 | 40 | 4 | 25 | 116 | 84896 | 0.25 | ||
฿ 14,753.00 ฿ 12,435.30 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 28 | 40 | 4 | 25 | 116 | 84898 | 0.25 | ||
฿ 16,224.00 ฿ 13,644.38 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 30 | 50 | 4 | 32 | 130 | 84900 | 0.25 | ||
฿ 17,435.00 ฿ 14,652.37 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 32 | 50 | 4 | 32 | 130 | 84902 | 0.25 | ||
฿ 19,022.00 ฿ 16,008.92 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 35 | 50 | 4 | 32 | 130 | 84905 | 0.25 | ||
฿ 28,123.00 ฿ 24,717.30 | CARBIDE END MILL | 1 Piece(s) | Same day | 40 | 60 | 6 | 32 | 140 | 84910 | 0.4 |
Loading...
work material | Cast Iron / Aluminum / Copper | Type | Square | Coating | Non-Coated |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead | Torsion Angle (θ) | Weak Helix (15 to 25°) |
Flute Diameter Tolerance(mm) | 0.05~-0.05 |
How can we improve?
How can we improve?