1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

WXS Coated Multiple Flutes Short Super_FXS-CR-EMS

WXS Coated Multiple Flutes Short Super_FXS-CR-EMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,434.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed machining end mill with extremely high tool rigidity. High speed machining of hardened steel is also possible.

 
Part Number
FXS-EMS-1.5
FXS-EMS-2
FXS-EMS-2.5
FXS-EMS-3.5
FXS-EMS-4.5
FXS-EMS-5.5
FXS-EMS-12
FXS-EMS-14
FXS-EMS-15
FXS-EMS-16
FXS-EMS-18
FXS-EMS-20
FXS-EMS-25
FXS-EMS-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Flute Diameter Tolerance
(mm)

฿ 3,982.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.55466085175150~-0.02

฿ 3,895.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 27466085175200~-0.02

฿ 3,637.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.58466085175250~-0.02

฿ 3,434.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.512466085175350~-0.02

฿ 3,637.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.515466085175450~-0.02

฿ 3,928.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 5.515466085175550~-0.02

฿ 7,891.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12306129085176200~-0.02

฿ 12,530.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 143561610085176400~-0.03

฿ 13,245.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 154061610585176500~-0.03

฿ 15,811.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 164061610585176600~-0.03

฿ 20,937.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 184062011085176800~-0.03

฿ 22,987.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 204562011085177000~-0.03

฿ 46,162.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 255082512585177500~-0.03

฿ 58,983.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 305583214085178000~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Type Square Coating TiAlN
Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°)