1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MIRA DIA Sintered Diamond End Mills 1 Flute Short_MDOS

MIRA DIA Sintered Diamond End Mills 1 Flute Short_MDOS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 15,669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diamond sintered body and brazed tip type end mill. It demonstrates strength in machining nonferrous alloys and graphite.

Part Number
MDOS-6SALE
MDOS-8SALE
MDOS-10SALE
MDOS-12SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Tool No. Neck Diameter
(mm)

฿ 15,669.00

฿ 10,686.26

CARBIDE END MILL 1 Piece(s) 91 Day(s) 676501285260605.5

฿ 19,481.00

฿ 13,297.73

CARBIDE END MILL 1 Piece(s) 91 Day(s) 898601685260807.5

฿ 20,889.00

฿ 14,250.48

CARBIDE END MILL 1 Piece(s) 91 Day(s) 101110702085261009.4

฿ 23,057.00

฿ 15,743.32

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1213127524852612011.4

Loading...

  1. 1
 

Basic Information

work material Aluminum / Graphite Number of flutes(sheet) 1 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Without Torsion Round Chamfering(mm) 0.4 Flute Diameter Tolerance(mm) 0~-0.03