1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Grain Carbide End Mills WXL Coated 4 Flutes Short_WXL-EMS

Micro Grain Carbide End Mills WXL Coated 4 Flutes Short_WXL-EMS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 475.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With its WXL hard lubricating coating, this end mill offers effective cutting performance on a wide range of materials, including general steel, quenched steel and copper alloys.
Recommended for both wet-type and dry-type milling.

 
Part Number
WXL-EMS-1
WXL-EMS-1.5
WXL-EMS-2
WXL-EMS-2.5
WXL-EMS-3
WXL-EMS-4
WXL-EMS-4.5
WXL-EMS-5
WXL-EMS-5.5
WXL-EMS-6
WXL-EMS-6.5
WXL-EMS-7
WXL-EMS-7.5
WXL-EMS-8
WXL-EMS-8.5
WXL-EMS-9
WXL-EMS-9.5
WXL-EMS-10
WXL-EMS-10.5
WXL-EMS-11
WXL-EMS-11.5
WXL-EMS-12
WXL-EMS-12.5
WXL-EMS-13
WXL-EMS-14
WXL-EMS-16
WXL-EMS-17
WXL-EMS-18
WXL-EMS-19
WXL-EMS-21
WXL-EMS-22SALE
WXL-EMS-23SALE
WXL-EMS-24SALE
WXL-EMS-25SALE
WXL-EMS-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape Tool No. Flute Diameter Tolerance
(mm)
Effective length L2
(mm)

฿ 569.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) Same day 12.5440Sharp Corner31305100~-0.02-

฿ 569.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 61 Day(s) 1.54440Sharp Corner31305150~-0.02-

฿ 475.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 26440Sharp Corner31305200~-0.02-

฿ 475.00

CARBIDE END MILL 1 Piece(s) 20 Day(s) 2.58440Sharp Corner31305250~-0.02-

฿ 493.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 38645Sharp Corner31305300~-0.02-

฿ 569.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 411645Sharp Corner31305400~-0.02-

฿ 1,060.00

CARBIDE END MILL 1 Piece(s) Same day 4.511645Sharp Corner31305450~-0.02-

฿ 569.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 513650Sharp Corner31305500~-0.02-

฿ 1,391.00

CARBIDE END MILL 1 Piece(s) 61 Day(s) 5.513650Sharp Corner31305550 to -0.0216.3

฿ 663.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) Same day 613650Sharp Corner31305600~-0.02-

฿ 2,152.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6.516860Sharp Corner31305650 to -0.0221.1

฿ 1,788.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) Same day 716860Sharp Corner31305700~-0.02-

฿ 2,265.00

CARBIDE END MILL 1 Piece(s) Same day 7.516860Sharp Corner31305750 to -0.0219.3

฿ 1,221.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 819860Sharp Corner31305800~-0.02-

฿ 2,820.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 8.5191070Sharp Corner31305850 to -0.0224.1

฿ 2,340.00

CARBIDE END MILL 1 Piece(s) Same day 9191070Sharp Corner31305900~-0.02-

฿ 3,266.00

CARBIDE END MILL 1 Piece(s) Same day 9.5191070Sharp Corner31305950 to -0.0222.3

฿ 1,637.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10221070Sharp Corner31306000~-0.02-

฿ 4,086.00

CARBIDE END MILL 1 Piece(s) Same day 10.5221275Sharp Corner31306050 to -0.0227.1

฿ 4,831.00

CARBIDE END MILL 1 Piece(s) Same day 11221275Sharp Corner31306100 to -0.0226.2

฿ 4,287.00

CARBIDE END MILL 1 Piece(s) Same day 11.5221275Sharp Corner31306150 to -0.0225.3

฿ 2,054.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12261275Sharp Corner31306200~-0.02-

฿ 5,613.00

CARBIDE END MILL 1 Piece(s) Same day 12.5261285-31306250 to -0.03-

฿ 4,917.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) Same day 13261285-31306300 to -0.03-

฿ 5,238.00

CARBIDE END MILL 1 Piece(s) 20 Day(s) 14261285With Lead31306400~-0.03-

฿ 7,475.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) Same day 163216100With Lead31306600~-0.03-

฿ 10,156.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 173216100-31306700 to -0.03-

฿ 10,095.00

CARBIDE END MILL 1 Piece(s) Same day 183216100With Lead31306800~-0.03-

฿ 11,732.00

CARBIDE END MILL 1 Piece(s) Same day 193220100-31306900 to -0.0337.4

฿ 11,223.00

CARBIDE END MILL 1 Piece(s) Same day 213820105-31307100 to -0.03-

฿ 12,519.00

฿ 11,002.95

CARBIDE END MILL 1 Piece(s) Same day 223820105-31307200 to -0.03-

฿ 13,959.00

฿ 12,268.57

CARBIDE END MILL 1 Piece(s) Same day 234525120-31307300 to -0.0352.3

฿ 15,259.00

฿ 13,411.14

OSG SOLID CARBIDE END MILLS 1 Piece(s) Same day 244525120-31307400 to -0.0350.4

฿ 16,470.00

฿ 14,475.48

CARBIDE END MILL 1 Piece(s) Same day 254525120With Lead31307500~-0.03-

฿ 24,284.00

฿ 21,343.21

CARBIDE END MILL 1 Piece(s) Same day 304532125With Lead31308000~-0.03-

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating For General Steel (AlCrN etc.) Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)