1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ULTRA WX Micro Grain Carbide End Mills TiAlN coated 4 Flutes Short_WX-EMS

ULTRA WX Micro Grain Carbide End Mills TiAlN coated 4 Flutes Short_WX-EMS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 2,417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose 4-flute end mill in which high toughness carbide is used as the base material. Can be used for a wide range of work materials and enables highly reliable processing.

 
Part Number
WX-EMS-7
WX-EMS-10
WX-EMS-12
WX-EMS-14
WX-EMS-15
WX-EMS-16
WX-EMS-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape Tool No. Flute Diameter Tolerance
(mm)

฿ 2,417.00

CARBIDE END MILL 1 Piece(s) Available Same day 716860Sharp Corner30130700~-0.02

฿ 2,542.00

CARBIDE END MILL 1 Piece(s) Same day 10221070Sharp Corner30131000~-0.02

฿ 3,071.00

CARBIDE END MILL 1 Piece(s) Same day 12261275Sharp Corner30131200~-0.02

฿ 6,244.00

CARBIDE END MILL 1 Piece(s) Same day 14261285With Lead30131400~-0.03

฿ 8,307.00

CARBIDE END MILL 1 Piece(s) Available Same day 15261690With Lead30131500~-0.03

฿ 9,796.00

CARBIDE END MILL 1 Piece(s) Available Same day 163216100With Lead30131600~-0.03

฿ 14,550.00

฿ 11,936.82

CARBIDE END MILL 1 Piece(s) Same day 203820105With Lead30132000~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)