1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Grain Carbide End Mills 4 Flutes Short_MG-EMS

Micro Grain Carbide End Mills 4 Flutes Short_MG-EMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,201.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "Standard/Alteration classification" of the narrowing conditions.

[Specifications]
·Blade diameters of 2 to 9.5 mm are sharp, and 10 to 25 mm are sharp.

 
Part Number
MG-EMS-2
MG-EMS-2.5
MG-EMS-3
MG-EMS-3.5
MG-EMS-4
MG-EMS-4.5
MG-EMS-5
MG-EMS-5.5
MG-EMS-6
MG-EMS-6.5
MG-EMS-7
MG-EMS-7.5
MG-EMS-8
MG-EMS-8.5
MG-EMS-9
MG-EMS-9.5
MG-EMS-10
MG-EMS-10.5
MG-EMS-11
MG-EMS-11.5
MG-EMS-12
MG-EMS-13
MG-EMS-14
MG-EMS-15
MG-EMS-16
MG-EMS-17
MG-EMS-18
MG-EMS-19
MG-EMS-20
MG-EMS-21
MG-EMS-22
MG-EMS-23
MG-EMS-24
MG-EMS-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape Tool No.

฿ 2,201.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 26440Sharp Corner84404

฿ 3,119.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2.58440Sharp Corner84405

฿ 2,426.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 38645Sharp Corner84406

฿ 3,245.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 3.510645Sharp Corner84407

฿ 2,524.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 411645Sharp Corner84408

฿ 3,620.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 4.511645Sharp Corner84409

฿ 2,827.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 513650Sharp Corner84410

฿ 3,949.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 5.513650Sharp Corner84411

฿ 3,949.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 613650Sharp Corner84412

฿ 4,700.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 6.516860Sharp Corner84413

฿ 4,700.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 716860Sharp Corner84414

฿ 5,224.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 7.516860Sharp Corner84415

฿ 5,224.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 819860Sharp Corner84416

฿ 6,360.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 8.5191070Sharp Corner84417

฿ 6,360.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 9191070Sharp Corner84418

฿ 7,167.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 9.5191070Sharp Corner84419

฿ 4,354.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 10221070With Lead84420

฿ 7,399.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 10.5221275With Lead84451

฿ 5,899.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 11221275With Lead84421

฿ 8,149.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 11.5221275With Lead84452

฿ 8,552.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 12261275With Lead84422

฿ 8,270.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 13261285With Lead84423

฿ 11,399.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 14261285With Lead84424

฿ 12,631.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 15261690With Lead84425

฿ 13,453.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 163216100With Lead84426

฿ 16,937.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 173216100With Lead84427

฿ 16,937.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 183216100With Lead84428

฿ 19,706.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 193220100With Lead84429

฿ 19,706.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 203820105With Lead84430

฿ 21,759.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 213820105With Lead84431

฿ 23,605.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 223820105With Lead84432

฿ 25,451.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 234525120With Lead84433

฿ 27,297.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 244525120With Lead84434

฿ 28,524.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 254525120With Lead84435

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)
Flute Diameter Tolerance(mm) 0~-0.03