1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Grain Carbide End Mills 4 Flutes Extra long_MG-EXML

Micro Grain Carbide End Mills 4 Flutes Extra long_MG-EXML
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,067.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-coated, 4-flute, and extra-long.

 
Part Number
MG-EXML-3
MG-EXML-4
MG-EXML-5
MG-EXML-5X50
MG-EXML-6
MG-EXML-6X50
MG-EXML-8
MG-EXML-8X50
MG-EXML-10
MG-EXML-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 3,067.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 3206608539356

฿ 3,560.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 4326708539358

฿ 4,225.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 5406808539360

฿ 5,584.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 550690-

฿ 4,492.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 6406808539362

฿ 6,161.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 650690-

฿ 6,937.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 86381108539366

฿ 8,193.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8501095-

฿ 8,898.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1075101258539370

฿ 10,592.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1290121508539374

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.03