1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Regular Grain Carbide End Mills 2 Flutes Long for Copper & Aluminum Alloys_CA-RG-EDL

Regular Grain Carbide End Mills 2 Flutes Long for Copper & Aluminum Alloys_CA-RG-EDL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,806.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For copper and aluminum alloys. Good sharpness, and a special blade shape for preventing chatter and vibrations that allows a good finished surface to be achieved.

 
Part Number
CA-RG-EDL-3
CA-RG-EDL-3.5
CA-RG-EDL-4
CA-RG-EDL-4.5
CA-RG-EDL-5
CA-RG-EDL-5.5
CA-RG-EDL-6
CA-RG-EDL-6.5
CA-RG-EDL-7
CA-RG-EDL-7.5
CA-RG-EDL-8
CA-RG-EDL-8.5
CA-RG-EDL-9
CA-RG-EDL-9.5
CA-RG-EDL-10
CA-RG-EDL-10.5
CA-RG-EDL-11
CA-RG-EDL-11.5
CA-RG-EDL-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 1,806.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 3126508502630

฿ 3,153.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 3.5146508502635

฿ 2,452.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 4176508502640

฿ 3,874.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 4.5176508502645

฿ 3,001.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 5206608502650

฿ 4,249.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 5.5206608502655

฿ 3,270.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 6206608502660

฿ 4,924.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 6.5248708502665

฿ 4,924.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 7248708502670

฿ 5,449.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 7.5248708502675

฿ 4,531.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 8288708502680

฿ 6,994.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 8.52810808502685

฿ 5,840.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 92810808502690

฿ 7,399.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 9.52810808502695

฿ 5,769.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 103410808502700

฿ 8,149.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 10.53412908502705

฿ 8,840.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 113412908502710

฿ 9,013.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 11.53412908502715

฿ 9,418.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 124012908502720

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.03