(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "Standard/Alteration classification" of the narrowing conditions.
25° twist, for cast iron.
Part Number |
---|
WK-EDL-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | Corner Chamfering Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,368.00 ฿ 11,227.78 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 17 | 55 | 16 | 115 | 83957 | 0.3 |
Loading...
work material | Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Weak Helix (15 to 25°) | Flute Diameter Tolerance(mm) | 0.05~-0.05 |
Please check the type/dimensions/specifications of the part WK-EDL-17 in the HELICALMILL (with brazed Inserts) 2 Flutes Long for Cast Iron_WK-EDL series.
Part Number |
---|
WK-EDL-14 |
WK-EDL-15 |
WK-EDL-16 |
WK-EDL-18 |
WK-EDL-19 |
WK-EDL-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | Corner Chamfering Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,945.00 | 1 Piece(s) | 91 Day(s) | 14 | 40 | 16 | 100 | 83954 | 0.3 | ||
฿ 11,437.00 | 1 Piece(s) | 91 Day(s) | 15 | 40 | 16 | 100 | 83955 | 0.3 | ||
฿ 11,898.00 | 1 Piece(s) | 91 Day(s) | 16 | 40 | 16 | 100 | 83956 | 0.3 | ||
฿ 13,368.00 | 1 Piece(s) | 91 Day(s) | 18 | 55 | 20 | 121 | 83958 | 0.3 | ||
฿ 13,830.00 | 1 Piece(s) | 91 Day(s) | 19 | 55 | 20 | 121 | 83959 | 0.3 | ||
฿ 15,416.00 | 1 Piece(s) | 91 Day(s) | 20 | 70 | 20 | 136 | 83960 | 0.4 |
How can we improve?
How can we improve?