(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Thread gauge for the Class 2 (former JIS standard-compliant).
· Metric thread
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch P | Accuracy | Symbol | Tool No. | Street / stop |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,817.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1X0.2 | 0.2 | 2 | GP | 30062 | - | ||
฿ 11,619.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1X0.2 | 0.2 | 2 | GPIP | 30060 | - | ||
฿ 11,619.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1X0.2 | 0.2 | 2 | GPWP | 30061 | - | ||
฿ 5,817.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1X0.2 | 0.2 | 2 | IP | 30063 | - | ||
฿ 5,817.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1X0.2 | 0.2 | 2 | WP | 30064 | - | ||
฿ 5,327.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1X0.25 | 0.25 | 2 | GP | 30052 | - | ||
฿ 10,502.00 | GAUGE | 1 Piece(s) | 60 Day(s) | M1X0.25 | 0.25 | 2 | GPIP | 30050 | - | ||
฿ 10,502.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1X0.25 | 0.25 | 2 | GPWP | 30051 | - | ||
฿ 5,327.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1 | 0.25 | - | IP | 30053 | No-go side for inspection | ||
฿ 5,327.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1X0.25 | 0.25 | 2 | WP | 30054 | - | ||
฿ 5,765.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.2 | 0.2 | 2 | GP | 30092 | - | ||
฿ 11,516.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.2 | 0.2 | 2 | GPIP | 30090 | - | ||
฿ 11,516.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.2 | 0.2 | 2 | GPWP | 30091 | - | ||
฿ 5,765.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.2 | 0.2 | 2 | IP | 30093 | - | ||
฿ 5,765.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.2 | 0.2 | 2 | WP | 30094 | - | ||
฿ 4,991.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.25 | 0.25 | 2 | GP | 30082 | - | ||
฿ 9,969.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.25 | 0.25 | 2 | GPIP | 30080 | - | ||
฿ 9,969.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.25 | 0.25 | 2 | GPWP | 30081 | - | ||
฿ 4,991.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.25 | 0.25 | 2 | IP | 30083 | - | ||
฿ 4,991.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.1X0.25 | 0.25 | 2 | WP | 30084 | - | ||
฿ 5,636.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.2 | 0.2 | 2 | GP | 30122 | - | ||
฿ 11,257.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.2 | 0.2 | 2 | GPIP | 30120 | - | ||
฿ 11,257.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.2 | 0.2 | 2 | GPWP | 30121 | - | ||
฿ 5,636.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.2 | 0.2 | 2 | IP | 30123 | - | ||
฿ 5,636.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.2 | 0.2 | 2 | WP | 30124 | - | ||
฿ 4,604.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.25 | 0.25 | 2 | GP | 30112 | - | ||
฿ 9,074.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.2X0.25 | 0.25 | 2 | GPIP | 30110 | - | ||
฿ 9,074.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.2X0.25 | 0.25 | 2 | GPWP | 30111 | - | ||
฿ 4,604.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.25 | 0.25 | 2 | IP | 30113 | - | ||
฿ 4,604.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.2X0.25 | 0.25 | 2 | WP | 30114 | - | ||
฿ 5,403.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.4X0.2 | 0.2 | 2 | GP | 30142 | - | ||
฿ 10,654.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.4X0.2 | 0.2 | 2 | GPIP | 30140 | - | ||
฿ 10,654.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.4X0.2 | 0.2 | 2 | GPWP | 30141 | - | ||
฿ 5,403.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.4X0.2 | 0.2 | 2 | IP | 30143 | - | ||
฿ 5,403.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.4X0.2 | 0.2 | 2 | WP | 30144 | - | ||
฿ 3,882.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.4X0.3 | 0.3 | 2 | GP | 30132 | - | ||
฿ 7,650.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.4X0.3 | 0.3 | 2 | GPIP | 30130 | - | ||
฿ 7,650.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.4X0.3 | 0.3 | 2 | GPWP | 30131 | - | ||
฿ 3,882.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.4X0.3 | 0.3 | 2 | IP | 30133 | - | ||
฿ 3,882.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.4X0.3 | 0.3 | 2 | WP | 30134 | - | ||
฿ 5,249.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.6X0.2 | 0.2 | 2 | GP | 30162 | - | ||
฿ 10,348.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.6X0.2 | 0.2 | 2 | GPIP | 30160 | - | ||
฿ 10,348.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.6X0.2 | 0.2 | 2 | GPWP | 30161 | - | ||
฿ 5,249.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.6X0.2 | 0.2 | 2 | IP | 30163 | - | ||
฿ 5,249.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.6X0.2 | 0.2 | 2 | WP | 30164 | - | ||
฿ 3,677.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.6X0.35 | 0.35 | 2 | GP | 30152 | - | ||
฿ 7,240.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.6X0.35 | 0.35 | 2 | GPIP | 30150 | - | ||
฿ 7,240.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.6X0.35 | 0.35 | 2 | GPWP | 30151 | - | ||
฿ 3,677.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.6X0.35 | 0.35 | 2 | IP | 30153 | - | ||
฿ 3,677.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.6X0.35 | 0.35 | 2 | WP | 30154 | - | ||
฿ 5,327.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.2 | 0.2 | 2 | GP | 30182 | - | ||
฿ 10,640.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.2 | 0.2 | 2 | GPIP | 30180 | - | ||
฿ 10,640.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.2 | 0.2 | 2 | GPWP | 30181 | - | ||
฿ 5,327.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.2 | 0.2 | 2 | IP | 30183 | - | ||
฿ 5,327.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.2 | 0.2 | 2 | WP | 30184 | - | ||
฿ 3,470.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.35 | 0.35 | 2 | GP | 30172 | - | ||
฿ 6,481.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.7X0.35 | 0.35 | 2 | GPIP | 30170 | - | ||
฿ 6,833.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.7X0.35 | 0.35 | 2 | GPWP | 30171 | - | ||
฿ 3,470.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.35 | 0.35 | 2 | IP | 30173 | - | ||
฿ 3,470.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.7X0.35 | 0.35 | 2 | WP | 30174 | - | ||
฿ 4,939.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.2 | 0.2 | 2 | GP | 30212 | - | ||
฿ 9,865.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.2 | 0.2 | 2 | GPIP | 30210 | - | ||
฿ 9,865.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.2 | 0.2 | 2 | GPWP | 30211 | - | ||
฿ 4,939.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.2 | 0.2 | 2 | IP | 30213 | - | ||
฿ 4,939.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.2 | 0.2 | 2 | WP | 30214 | - | ||
฿ 3,237.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.35 | 0.35 | 2 | GP | 30202 | - | ||
฿ 6,373.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.8X0.35 | 0.35 | 2 | GPIP | 30200 | - | ||
฿ 6,373.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M1.8X0.35 | 0.35 | 2 | GPWP | 30201 | - | ||
฿ 3,237.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.35 | 0.35 | 2 | IP | 30203 | - | ||
฿ 3,237.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M1.8X0.35 | 0.35 | 2 | WP | 30204 | - | ||
฿ 2,876.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.4 | 0.4 | 2 | GP | 30222 | - | ||
฿ 5,658.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M2X0.4 | 0.4 | 2 | GPIP | 30220 | - | ||
฿ 5,658.00 | OSG GAUGE | 1 Piece(s) | 5 Day(s) | M2X0.4 | 0.4 | 2 | GPWP | 30221 | - | ||
฿ 2,876.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.4 | 0.4 | 2 | IP | 30223 | - | ||
฿ 2,876.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.4 | 0.4 | 2 | WP | 30224 | - | ||
฿ 4,501.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.25 | 0.25 | 2 | GP | 30242 | - | ||
฿ 8,989.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.25 | 0.25 | 2 | GPIP | 30240 | - | ||
฿ 8,989.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.25 | 0.25 | 2 | GPWP | 30241 | - | ||
฿ 4,501.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.25 | 0.25 | 2 | IP | 30243 | - | ||
฿ 4,501.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2X0.25 | 0.25 | 2 | WP | 30244 | - | ||
฿ 4,320.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.25 | 0.25 | 2 | GP | 30262 | - | ||
฿ 8,627.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.25 | 0.25 | 2 | GPIP | 30260 | - | ||
฿ 8,627.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.25 | 0.25 | 2 | GPWP | 30261 | - | ||
฿ 4,320.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.25 | 0.25 | 2 | IP | 30263 | - | ||
฿ 4,320.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.25 | 0.25 | 2 | WP | 30264 | - | ||
฿ 2,799.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.45 | 0.45 | 2 | GP | 30252 | - | ||
฿ 5,506.00 | OSG GAUGE | 1 Piece(s) | 60 Day(s) | M2.2X0.45 | 0.45 | 2 | GPIP | 30250 | - | ||
฿ 5,506.00 | OSG GAUGE | 1 Piece(s) | 60 Day(s) | M2.2X0.45 | 0.45 | 2 | GPWP | 30251 | - | ||
฿ 2,799.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.45 | 0.45 | 2 | IP | 30253 | - | ||
฿ 2,799.00 | GAUGE | 1 Piece(s) | 40 Day(s) | M2.2X0.45 | 0.45 | 2 | WP | 30254 | - |
Loading...
Product Model | Thread Plug Gauge | Work | Tapped | Grade | 2 |
---|---|---|---|---|---|
Standard | JIS Standards |
How can we improve?
How can we improve?