1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Screw Limit Gauge (LG), Metric (M) Screw [Fitting Classification: Medium], JIS (ISO Grade), Plug

Screw Limit Gauge (LG), Metric (M) Screw [Fitting Classification: Medium], JIS (ISO Grade), Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image. Just only one side for gauge symbol: GP, NP. Please re-check before order.

Product Description

[Features]
Fitting class: Middle
Accuracy: 5H, 6H
Thread type: Metric thread

Part Number
LG-M1X0.2-GP6H
LG-M1X0.2-GPNP6H
LG-M1X0.2-NP6H
LG-M1X0.25-GP5H
LG-M1X0.25-GPNP5H
LG-M1X0.25-NP5H
LG-M1.1X0.2-GP6H
LG-M1.1X0.2-GPNP6H
LG-M1.1X0.2-NP6H
LG-M1.1X0.25-GP5H
LG-M1.1X0.25-GPNP5H
LG-M1.1X0.25-NP5H
LG-M1.2X0.2-GP6H
LG-M1.2X0.2-GPNP6H
LG-M1.2X0.2-NP6H
LG-M1.2X0.25-GP5H
LG-M1.2X0.25-GPNP5H
LG-M1.2X0.25-NP5H
LG-M1.4X0.2-GP6H
LG-M1.4X0.2-GPNP6H
LG-M1.4X0.2-NP6H
LG-M1.4X0.3-GP5H
LG-M1.4X0.3-GPNP5H
LG-M1.4X0.3-NP5H
LG-M1.6X0.2-GP6H
LG-M1.6X0.2-GPNP6H
LG-M1.6X0.2-NP6H
LG-M1.6X0.35-GP6H
LG-M1.6X0.35-GPNP6H
LG-M1.6X0.35-NP6H
LG-M1.8X0.2-GP6H
LG-M1.8X0.2-GPNP6H
LG-M1.8X0.2-NP6H
LG-M1.8X0.35-GP6H
LG-M1.8X0.35-GPNP6H
LG-M1.8X0.35-NP6H
LG-M2X0.4-GP6H
LG-M2X0.4-GPNP6H
LG-M2X0.4-NP6H
LG-M2X0.25-GP6H
LG-M2X0.25-GPNP6H
LG-M2X0.25-NP6H
LG-M2.2X0.45-GP6H
LG-M2.2X0.45-GPNP6H
LG-M2.2X0.45-NP6H
LG-M2.5X0.45-GP6H
LG-M2.5X0.45-GPNP6H
LG-M2.5X0.45-NP6H
LG-M3X0.5-GP6H
LG-M3X0.5-GPNP6H
LG-M3X0.5-NP6H
LG-M3X0.35-GP6H
LG-M3X0.35-GPNP6H
LG-M3X0.35-NP6H
LG-M3.5X0.6-GP6H
LG-M3.5X0.6-GPNP6H
LG-M3.5X0.6-NP6H
LG-M3.5X0.35-GP6H
LG-M3.5X0.35-GPNP6H
LG-M3.5X0.35-NP6H
LG-M4X0.5-GP6H
LG-M4X0.5-GPNP6H
LG-M4X0.5-NP6H
LG-M4X0.7-GP6H
LG-M4X0.7-GPNP6H
LG-M4X0.7-NP6H
LG-M4.5X0.5-GP6H
LG-M4.5X0.5-GPNP6H
LG-M4.5X0.5-NP6H
LG-M4.5X0.75-GP6H
LG-M4.5X0.75-GPNP6H
LG-M4.5X0.75-NP6H
LG-M5X0.5-GP6H
LG-M5X0.5-GPNP6H
LG-M5X0.5-NP6H
LG-M5X0.8-GP6H
LG-M5X0.8-GPNP6H
LG-M5X0.8-NP6H
LG-M5.5X0.5-GP6H
LG-M5.5X0.5-GPNP6H
LG-M5.5X0.5-NP6H
LG-M6X0.75-GP6H
LG-M6X0.75-GPNP6H
LG-M6X0.75-NP6H
LG-M6X1-GP6H
LG-M6X1-GPNP6H
LG-M6X1-NP6H
LG-M7X0.75-GP6H
LG-M7X0.75-GPNP6H
LG-M7X0.75-NP6H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Accuracy Symbol Tool No.

฿ 5,817.00

GAUGE 1 Piece(s) 40 Day(s) M1X0.26HGP9326992

฿ 12,289.00

OSG GAUGE 1 Piece(s) 5 Day(s) M1X0.26HGPNP9326990

฿ 5,817.00

GAUGE 1 Piece(s) 40 Day(s) M1X0.26HNP9326993

฿ 5,327.00

GAUGE 1 Piece(s) 40 Day(s) M1X0.255HGP9326982

฿ 10,640.00

GAUGE 1 Piece(s) 40 Day(s) M1X0.255HGPNP9326980

฿ 5,327.00

GAUGE 1 Piece(s) 40 Day(s) M1X0.255HNP9326983

฿ 5,765.00

GAUGE 1 Piece(s) 40 Day(s) M1.1X0.26HGP9327022

฿ 11,516.00

GAUGE 1 Piece(s) 40 Day(s) M1.1X0.26HGPNP9327020

฿ 5,765.00

GAUGE 1 Piece(s) 40 Day(s) M1.1X0.26HNP9327023

฿ 4,991.00

GAUGE 1 Piece(s) 40 Day(s) M1.1X0.255HGP9327012

฿ 9,969.00

GAUGE 1 Piece(s) 40 Day(s) M1.1X0.255HGPNP9327010

฿ 4,991.00

GAUGE 1 Piece(s) 40 Day(s) M1.1X0.255HNP9327013

฿ 5,636.00

GAUGE 1 Piece(s) 40 Day(s) M1.2X0.26HGP9327052

฿ 11,906.00

OSG GAUGE 1 Piece(s) 5 Day(s) M1.2X0.26HGPNP9327050

฿ 5,636.00

GAUGE 1 Piece(s) 40 Day(s) M1.2X0.26HNP9327053

฿ 4,604.00

GAUGE 1 Piece(s) 40 Day(s) M1.2X0.255HGP9327042

฿ 9,195.00

GAUGE 1 Piece(s) 40 Day(s) M1.2X0.255HGPNP9327040

฿ 4,604.00

GAUGE 1 Piece(s) 40 Day(s) M1.2X0.255HNP9327043

฿ 5,403.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.26HGP9327072

฿ 10,793.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.26HGPNP9327070

฿ 5,403.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.26HNP9327073

฿ 3,882.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.35HGP9327062

฿ 7,751.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.35HGPNP9327060

฿ 3,882.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.35HNP9327063

฿ 5,249.00

GAUGE 1 Piece(s) 40 Day(s) M1.6X0.26HGP9327092

฿ 11,088.00

OSG GAUGE 1 Piece(s) 5 Day(s) M1.6X0.26HGPNP9327090

฿ 5,249.00

GAUGE 1 Piece(s) 40 Day(s) M1.6X0.26HNP9327093

฿ 3,677.00

GAUGE 1 Piece(s) 40 Day(s) M1.6X0.356HGP9327082

฿ 7,756.00

GAUGE 1 Piece(s) 5 Day(s) M1.6X0.356HGPNP9327080

฿ 3,677.00

GAUGE 1 Piece(s) 40 Day(s) M1.6X0.356HNP9327083

฿ 4,939.00

GAUGE 1 Piece(s) 40 Day(s) M1.8X0.26HGP9327142

฿ 9,865.00

GAUGE 1 Piece(s) 40 Day(s) M1.8X0.26HGPNP9327140

฿ 4,939.00

GAUGE 1 Piece(s) 40 Day(s) M1.8X0.26HNP9327143

฿ 3,237.00

GAUGE 1 Piece(s) 40 Day(s) M1.8X0.356HGP9327132

฿ 6,461.00

GAUGE 1 Piece(s) 40 Day(s) M1.8X0.356HGPNP9327130

฿ 3,237.00

GAUGE 1 Piece(s) 40 Day(s) M1.8X0.356HNP9327133

฿ 2,876.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.46HGP9327152

฿ 6,064.00

OSG GAUGE 1 Piece(s) 60 Day(s) M2X0.46HGPNP9327150

฿ 2,876.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.46HNP9327153

฿ 4,501.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.256HGP9327172

฿ 8,989.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.256HGPNP9327170

฿ 4,501.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.256HNP9327173

฿ 2,799.00

GAUGE 1 Piece(s) 40 Day(s) M2.2X0.456HGP9327182

฿ 5,584.00

GAUGE 1 Piece(s) 40 Day(s) M2.2X0.456HGPNP9327180

฿ 2,799.00

GAUGE 1 Piece(s) 40 Day(s) M2.2X0.456HNP9327183

฿ 2,590.00

GAUGE 1 Piece(s) 40 Day(s) M2.5X0.456HGP9327242

฿ 5,458.00

OSG GAUGE 1 Piece(s) 60 Day(s) M2.5X0.456HGPNP9327240

฿ 2,590.00

GAUGE 1 Piece(s) 40 Day(s) M2.5X0.456HNP9327243

฿ 2,543.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.56HGP9327282

฿ 3,054.00

GAUGE 1 Piece(s) 5 Day(s) M3X0.56HGPNP9327280

฿ 2,543.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.56HNP9327283

฿ 3,804.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.356HGP9327292

฿ 7,596.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.356HGPNP9327290

฿ 3,804.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.356HNP9327293

฿ 2,498.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.66HGP9327302

฿ 4,981.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.66HGPNP9327300

฿ 2,498.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.66HNP9327303

฿ 3,547.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.356HGP9327312

฿ 7,080.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.356HGPNP9327310

฿ 3,547.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.356HNP9327313

฿ 2,979.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.56HGP9327362

฿ 5,945.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.56HGPNP9327360

฿ 2,979.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.56HNP9327363

฿ 2,404.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.76HGP9327352

฿ 2,883.00

GAUGE 1 Piece(s) 5 Day(s) M4X0.76HGPNP9327350

฿ 2,404.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.76HNP9327353

฿ 3,031.00

GAUGE 1 Piece(s) 40 Day(s) M4.5X0.56HGP9327382

฿ 6,048.00

GAUGE 1 Piece(s) 40 Day(s) M4.5X0.56HGPNP9327380

฿ 3,031.00

GAUGE 1 Piece(s) 40 Day(s) M4.5X0.56HNP9327383

฿ 2,381.00

GAUGE 1 Piece(s) 40 Day(s) M4.5X0.756HGP9327372

฿ 4,749.00

GAUGE 1 Piece(s) 40 Day(s) M4.5X0.756HGPNP9327370

฿ 2,381.00

GAUGE 1 Piece(s) 40 Day(s) M4.5X0.756HNP9327373

฿ 3,109.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.56HGP9327422

฿ 6,203.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.56HGPNP9327420

฿ 3,109.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.56HNP9327423

฿ 2,381.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.86HGP9327402

฿ 2,857.00

GAUGE 1 Piece(s) 5 Day(s) M5X0.86HGPNP9327400

฿ 2,381.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.86HNP9327403

฿ 3,211.00

GAUGE 1 Piece(s) 40 Day(s) M5.5X0.56HGP9327452

฿ 6,409.00

GAUGE 1 Piece(s) 40 Day(s) M5.5X0.56HGPNP9327450

฿ 3,211.00

GAUGE 1 Piece(s) 40 Day(s) M5.5X0.56HNP9327453

฿ 2,567.00

GAUGE 1 Piece(s) 40 Day(s) M6X0.756HGP9327472

฿ 5,120.00

GAUGE 1 Piece(s) 40 Day(s) M6X0.756HGPNP9327470

฿ 2,567.00

GAUGE 1 Piece(s) 40 Day(s) M6X0.756HNP9327473

฿ 2,333.00

GAUGE 1 Piece(s) 40 Day(s) M6X16HGP9327462

฿ 2,798.00

GAUGE 1 Piece(s) Same day M6X16HGPNP9327460

฿ 2,333.00

GAUGE 1 Piece(s) 40 Day(s) M6X16HNP9327463

฿ 2,645.00

GAUGE 1 Piece(s) 40 Day(s) M7X0.756HGP9327502

฿ 5,275.00

GAUGE 1 Piece(s) 40 Day(s) M7X0.756HGPNP9327500

฿ 2,645.00

GAUGE 1 Piece(s) 40 Day(s) M7X0.756HNP9327503

Loading...

 

Basic Information

Product Model Thread Plug Gauge