(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "Standard / alteration classification" of the narrowing conditions.
25° helix angle, for cast iron
Part Number |
---|
WK-EDS-14 |
WK-EDS-15 |
WK-EDS-16 |
WK-EDS-17 |
WK-EDS-18 |
WK-EDS-19 |
WK-EDS-20 |
WK-EDS-22 |
WK-EDS-24 |
WK-EDS-25 |
WK-EDS-26 |
WK-EDS-28 |
WK-EDS-30 |
WK-EDS-32 |
WK-EDS-35 |
WK-EDS-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | Corner Chamfering Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,043.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 14 | 25 | 16 | 85 | 84764 | 0.3 | ||
฿ 6,273.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 15 | 25 | 16 | 85 | 84765 | 0.3 | ||
฿ 6,360.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 25 | 16 | 85 | 84766 | 0.3 | ||
฿ 6,937.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 17 | 30 | 16 | 90 | 84767 | 0.3 | ||
฿ 6,937.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 18 | 30 | 20 | 96 | 84768 | 0.3 | ||
฿ 7,283.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 19 | 30 | 20 | 96 | 84769 | 0.3 | ||
฿ 7,283.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 30 | 20 | 96 | 84770 | 0.4 | ||
฿ 7,946.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 22 | 30 | 20 | 96 | 84772 | 0.4 | ||
฿ 8,956.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 24 | 40 | 25 | 116 | 84774 | 0.4 | ||
฿ 9,186.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 25 | 40 | 25 | 116 | 84775 | 0.4 | ||
฿ 9,418.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 26 | 40 | 25 | 116 | 84776 | 0.4 | ||
฿ 9,879.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 28 | 40 | 25 | 116 | 84778 | 0.4 | ||
฿ 10,802.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 30 | 50 | 32 | 130 | 84780 | 0.4 | ||
฿ 11,898.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 32 | 50 | 32 | 130 | 84782 | 0.5 | ||
฿ 12,677.00 ฿ 10,672.77 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 35 | 50 | 32 | 130 | 84785 | 0.5 | ||
฿ 16,282.00 ฿ 13,694.79 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 40 | 60 | 32 | 140 | 84790 | 0.6 |
Loading...
work material | Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Weak Helix (15 to 25°) | Flute Diameter Tolerance(mm) | 0.05~-0.05 |
How can we improve?
How can we improve?