1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw Limit Gauge (LG), Metric (M) Screw, for Pre-Plating, Class 2 -0.03 (Old JIS), Ring

Screw Limit Gauge (LG), Metric (M) Screw, for Pre-Plating, Class 2 -0.03 (Old JIS), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,791.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image.

Product Description

[Features]
・ For pre-plating.
Accuracy: 2-0.03
Thread type: Metric thread

 
Part Number
LG-M2X0.4-GR2-0.03
LG-M2X0.4-IR2-0.03
LG-M2X0.4-WR2-0.03
LG-M2.3X0.4-GR2-0.03
LG-M2.3X0.4-IR2-0.03
LG-M2.3X0.4-WR2-0.03
LG-M2.6X0.45-GR2-0.03
LG-M2.6X0.45-IR2-0.03
LG-M2.6X0.45-WR2-0.03
LG-M3X0.5-GR2-0.03
LG-M3X0.5-IR2-0.03
LG-M3X0.5-WR2-0.03
LG-M3X0.6-GR2-0.03
LG-M3X0.6-IR2-0.03
LG-M3X0.6-WR2-0.03
LG-M3.5X0.6-GR2-0.03
LG-M3.5X0.6-IR2-0.03
LG-M3.5X0.6-WR2-0.03
LG-M4X0.7-GR2-0.03
LG-M4X0.7-IR2-0.03
LG-M4X0.7-WR2-0.03
LG-M4X0.75-GR2-0.03
LG-M4X0.75-IR2-0.03
LG-M4X0.75-WR2-0.03
LG-M5X0.8-GR2-0.03
LG-M5X0.8-IR2-0.03
LG-M5X0.8-WR2-0.03
LG-M5X0.9-GR2-0.03
LG-M5X0.9-IR2-0.03
LG-M5X0.9-WR2-0.03
LG-M6X1-GR2-0.03
LG-M6X1-IR2-0.03
LG-M6X1-WR2-0.03
LG-M8X1.25-GR2-0.03
LG-M8X1.25-IR2-0.03
LG-M8X1.25-WR2-0.03
LG-M10X1.5-GR2-0.03
LG-M10X1.5-IR2-0.03
LG-M10X1.5-WR2-0.03
LG-M10X1.25-GR2-0.03
LG-M10X1.25-IR2-0.03
LG-M10X1.25-WR2-0.03
LG-M12X1.5-GR2-0.03
LG-M12X1.5-IR2-0.03
LG-M12X1.5-WR2-0.03
LG-M12X1.25-GR2-0.03
LG-M12X1.25-IR2-0.03
LG-M12X1.25-WR2-0.03
LG-M12X1.75-GR2-0.03
LG-M12X1.75-IR2-0.03
LG-M12X1.75-WR2-0.03
LG-M14X1.5-GR2-0.03
LG-M14X1.5-IR2-0.03
LG-M14X2-GR2-0.03
LG-M14X2-IR2-0.03
LG-M16X1.5-GR2-0.03
LG-M16X1.5-IR2-0.03
LG-M16X2-GR2-0.03
LG-M16X2-IR2-0.03
LG-M18X1.5-GR2-0.03
LG-M18X1.5-IR2-0.03
LG-M18X2.5-GR2-0.03
LG-M18X2.5-IR2-0.03
LG-M20X1.5-GR2-0.03
LG-M20X1.5-IR2-0.03
LG-M20X2.5-GR2-0.03
LG-M20X2.5-IR2-0.03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

฿ 6,833.00

GAUGE 1 Piece(s) 5 Day(s) M2X0.4GR36067

฿ 6,833.00

GAUGE 1 Piece(s) 5 Day(s) M2X0.4IR36068

฿ 6,833.00

GAUGE 1 Piece(s) 5 Day(s) M2X0.4WR36069

฿ 6,822.00

GAUGE 1 Piece(s) 91 Day(s) M2.3X0.4GR36087

฿ 6,822.00

GAUGE 1 Piece(s) 91 Day(s) M2.3X0.4IR36088

฿ 6,822.00

GAUGE 1 Piece(s) 91 Day(s) M2.3X0.4WR36089

฿ 6,409.00

GAUGE 1 Piece(s) 91 Day(s) M2.6X0.45GR36107

฿ 6,409.00

GAUGE 1 Piece(s) 91 Day(s) M2.6X0.45IR36108

฿ 6,409.00

GAUGE 1 Piece(s) 91 Day(s) M2.6X0.45WR36109

฿ 6,307.00

GAUGE 1 Piece(s) 91 Day(s) M3X0.5GR36127

฿ 6,307.00

GAUGE 1 Piece(s) 91 Day(s) M3X0.5IR36128

฿ 6,307.00

GAUGE 1 Piece(s) 91 Day(s) M3X0.5WR36129

฿ 6,221.00

GAUGE 1 Piece(s) 5 Day(s) M3X0.6GR36117

฿ 6,221.00

GAUGE 1 Piece(s) 5 Day(s) M3X0.6IR36118

฿ 6,221.00

GAUGE 1 Piece(s) 5 Day(s) M3X0.6WR36119

฿ 5,997.00

GAUGE 1 Piece(s) 91 Day(s) M3.5X0.6GR36137

฿ 5,997.00

GAUGE 1 Piece(s) 91 Day(s) M3.5X0.6IR36138

฿ 5,997.00

GAUGE 1 Piece(s) 91 Day(s) M3.5X0.6WR36139

฿ 5,914.00

GAUGE 1 Piece(s) 91 Day(s) M4X0.7GR36157

฿ 5,914.00

GAUGE 1 Piece(s) 5 Day(s) M4X0.7IR36158

฿ 5,914.00

GAUGE 1 Piece(s) 5 Day(s) M4X0.7WR36159

฿ 5,997.00

GAUGE 1 Piece(s) 91 Day(s) M4X0.75GR36147

฿ 5,997.00

GAUGE 1 Piece(s) 91 Day(s) M4X0.75IR36148

฿ 5,997.00

GAUGE 1 Piece(s) 91 Day(s) M4X0.75WR36149

฿ 5,865.00

GAUGE 1 Piece(s) 5 Day(s) M5X0.8GR36187

฿ 5,865.00

GAUGE 1 Piece(s) 5 Day(s) M5X0.8IR36188

฿ 5,865.00

GAUGE 1 Piece(s) 5 Day(s) M5X0.8WR36189

฿ 5,791.00

GAUGE 1 Piece(s) 91 Day(s) M5X0.9GR36177

฿ 5,791.00

GAUGE 1 Piece(s) 91 Day(s) M5X0.9IR36178

฿ 5,791.00

GAUGE 1 Piece(s) 91 Day(s) M5X0.9WR36179

฿ 5,811.00

GAUGE 1 Piece(s) 91 Day(s) M6X1GR36207

฿ 5,811.00

GAUGE 1 Piece(s) 5 Day(s) M6X1IR36208

฿ 5,811.00

GAUGE 1 Piece(s) 5 Day(s) M6X1WR36209

฿ 5,914.00

GAUGE 1 Piece(s) 5 Day(s) M8X1.25GR36227

฿ 5,914.00

GAUGE 1 Piece(s) 5 Day(s) M8X1.25IR36228

฿ 5,914.00

GAUGE 1 Piece(s) 5 Day(s) M8X1.25WR36229

฿ 6,017.00

GAUGE 1 Piece(s) 5 Day(s) M10X1.5GR36247

฿ 6,017.00

GAUGE 1 Piece(s) 5 Day(s) M10X1.5IR36248

฿ 6,017.00

GAUGE 1 Piece(s) 5 Day(s) M10X1.5WR36249

฿ 5,914.00

GAUGE 1 Piece(s) 91 Day(s) M10X1.25GR36257

฿ 5,914.00

GAUGE 1 Piece(s) 5 Day(s) M10X1.25IR36258

฿ 5,914.00

GAUGE 1 Piece(s) 5 Day(s) M10X1.25WR36259

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.5GR36287

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.5IR36288

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.5WR36289

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.25GR36297

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.25IR36298

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.25WR36299

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.75GR36277

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.75IR36278

฿ 6,322.00

GAUGE 1 Piece(s) 5 Day(s) M12X1.75WR36279

฿ 6,446.00

GAUGE 1 Piece(s) 91 Day(s) M14X1.5GR9325707

฿ 6,446.00

GAUGE 1 Piece(s) 5 Day(s) M14X1.5IR9325708

฿ 6,552.00

GAUGE 1 Piece(s) 5 Day(s) M14X2GR9325697

฿ 6,552.00

GAUGE 1 Piece(s) 5 Day(s) M14X2IR9325698

฿ 6,773.00

GAUGE 1 Piece(s) 5 Day(s) M16X1.5GR9325827

฿ 6,773.00

GAUGE 1 Piece(s) 5 Day(s) M16X1.5IR9325828

฿ 6,885.00

GAUGE 1 Piece(s) 91 Day(s) M16X2GR9325817

฿ 6,885.00

GAUGE 1 Piece(s) 5 Day(s) M16X2IR9325818

฿ 6,992.00

GAUGE 1 Piece(s) 5 Day(s) M18X1.5GR9325957

฿ 6,992.00

GAUGE 1 Piece(s) 5 Day(s) M18X1.5IR9325958

฿ 7,427.00

GAUGE 1 Piece(s) 5 Day(s) M18X2.5GR9325937

฿ 7,427.00

GAUGE 1 Piece(s) 5 Day(s) M18X2.5IR9325938

฿ 7,427.00

GAUGE 1 Piece(s) 5 Day(s) M20X1.5GR9326097

฿ 7,427.00

GAUGE 1 Piece(s) 5 Day(s) M20X1.5IR9326098

฿ 8,029.00

GAUGE 1 Piece(s) 5 Day(s) M20X2.5GR9326077

฿ 8,029.00

GAUGE 1 Piece(s) 5 Day(s) M20X2.5IR9326078

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Accuracy 2-0.03