1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ULTRA FX Micro Grain Carbide End Mills TiAlN coated 2 Flutes Short (φ6 shank)_FX-EDS-6

ULTRA FX Micro Grain Carbide End Mills TiAlN coated 2 Flutes Short (φ6 shank)_FX-EDS-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill for high-speed machining that fully draws on the performance of high-speed/high-precision machining centers.

Part Number
FX-EDS-6-0.2
FX-EDS-6-0.3
FX-EDS-6-0.4
FX-EDS-6-0.5X1.5
FX-EDS-6-0.6X1.8
FX-EDS-6-0.8X2.4
FX-EDS-6-1X2.5
FX-EDS-6-1.2X3
FX-EDS-6-1.4X3.5
FX-EDS-6-1.5X3.8
FX-EDS-6-1.6X4
FX-EDS-6-1.8X4.5
FX-EDS-6-2X5
FX-EDS-6-2.5X5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Underneck length (ℓ1)
(mm)
Blade tip shape Tool No. Neck Diameter
(mm)

฿ 3,193.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.20.3-With Lead8544102-

฿ 2,847.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.30.4-With Lead8544103-

฿ 2,963.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.40.6-With Lead8544104-

฿ 2,838.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.50.71.5With Lead85441050.45

฿ 2,838.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.60.91.8With Lead85441060.55

฿ 2,797.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.81.22.4With Lead85441080.75

฿ 2,451.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.52.5With Lead85441100.95

฿ 2,681.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 1.21.83With Lead85441121.15

฿ 2,797.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.42.13.5With Lead85441141.35

฿ 2,451.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.52.33.8With Lead85441151.45

฿ 2,681.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.62.44With Lead85441161.55

฿ 2,681.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.82.74.5With Lead85441181.75

฿ 2,129.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 235Sharp Corner85441201.95

฿ 2,129.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.53.75Sharp Corner85441252.4

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Square
Coating TiAlN Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50
Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.015