1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-flute Chamfering Cutter (negative type) HSCT-N

3-flute Chamfering Cutter (negative type) HSCT-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,587.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill for negative type chamfering. It suppresses chattering during processing and has good chip removal capability for a beautiful finished surface.

Part Number
HSCT-N-1X45X6
HSCT-N-1X45X8
HSCT-N-2X45X10
HSCT-N-2X45X12
HSCT-N-2X45X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Blade Length
(mm)
Large Tip Diameter
(mm)
Tool No. Link Diameter (d)
(mm)
Tip Diameter
(mm)
Overall Length
(mm)

฿ 3,587.00

OSG END MILL 1 Piece(s) 5 Day(s) 12.5692000566150

฿ 4,348.00

OSG END MILL 1 Piece(s) 5 Day(s) 13.5892000588160

฿ 5,709.00

OSG END MILL 1 Piece(s) 5 Day(s) 2410920006010270

฿ 7,355.00

OSG END MILL 1 Piece(s) 5 Day(s) 2512920006212275

฿ 11,759.00

OSG END MILL 1 Piece(s) 5 Day(s) 27169200066162100

Loading...

  1. 1
 

Basic Information

Application Centering ( Positioning ) / Hole Chamfer / Chamfering / Horizontal / V Groove Point Angle(θ) 90 work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium
Single blade, two blades Single Blade Peripheral Blade Y/N None Tool Material Type Carbide
Coating Y/N None Coating Type Non-Coated Half Included Angle(Degree) 45