(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long shank type to support machining deep parts. The use of helical teeth means that there is no chattering even with large protrusion.
Part Number |
---|
CA-LS-SCC-0.8X45X3 |
CA-LS-SCC-0.8X45X4 |
CA-LS-SCC-1X45X6 |
CA-LS-SCC-1X45X8 |
CA-LS-SCC-1X45X10 |
CA-LS-SCC-1X45X12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Blade Length (mm) | Large Tip Diameter (mm) | Tool No. | Link Diameter (d) (mm) | Tip Diameter (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,127.00 | CARBIDE END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 1.1 | 3 | 8501883 | 3 | 0.8 | 80 | ||
฿ 4,687.00 | CARBIDE END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 1.6 | 4 | 8501884 | 4 | 0.8 | 100 | ||
฿ 4,968.00 | CARBIDE END MILL | 1 Piece(s) | 5 Day(s) | 1 | 2.5 | 6 | 8501906 | 6 | 1 | 100 | ||
฿ 6,182.00 | CARBIDE END MILL | 1 Piece(s) | 5 Day(s) | 1 | 3.5 | 8 | 8501908 | 8 | 1 | 130 | ||
฿ 8,924.00 | CARBIDE END MILL | 1 Piece(s) | 5 Day(s) | 1 | 4.5 | 10 | 8501910 | 10 | 1 | 150 | ||
฿ 10,481.00 | CARBIDE END MILL | 1 Piece(s) | 5 Day(s) | 1 | 5.5 | 12 | 8501912 | 12 | 1 | 160 |
Loading...
Application | Centering ( Positioning ) / Hole Chamfer / Chamfering / Horizontal / V Groove | Point Angle(θ) | 90 | work material | Aluminum / Copper / Resin |
---|---|---|---|---|---|
Single blade, two blades | Single Blade | Peripheral Blade Y/N | None | Tool Material Type | Carbide |
Coating Y/N | None | Coating Type | Non-Coated | Half Included Angle(Degree) | 45 |
How can we improve?
How can we improve?