1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-flute Spiral Chamfering Cutter (For Copper and Aluminum Alloys) CA-SCC

2-flute Spiral Chamfering Cutter (For Copper and Aluminum Alloys) CA-SCC
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,365.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts a sharp, torsion blade to achieve a clean machined surface free of burrs.

 
Part Number
CA-SCC-0.8X45X3
CA-SCC-0.8X45X4
CA-SCC-1X45X6
CA-SCC-1X45X8
CA-SCC-1X45X10
CA-SCC-1X45X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Blade Length
(mm)
Large Tip Diameter
(mm)
Tool No. Link Diameter (d)
(mm)
Tip Diameter
(mm)
Overall Length
(mm)

฿ 3,365.00

END MILL 1 Piece(s) 91 Day(s) 0.81.13850128330.850

฿ 3,624.00

CARBIDE END MILL 1 Piece(s) Available Same day 0.81.64850128440.850

฿ 4,092.00

END MILL 1 Piece(s) 91 Day(s) 12.5685013066160

฿ 5,124.00

END MILL 1 Piece(s) 91 Day(s) 13.5885013088170

฿ 7,366.00

END MILL 1 Piece(s) 91 Day(s) 14.510850131010180

฿ 8,580.00

END MILL 1 Piece(s) 91 Day(s) 15.512850131212190

Loading...

  1. 1

Basic Information

Application Centering ( Positioning ) / Hole Chamfer / Chamfering / Horizontal / V Groove Point Angle(θ) 90 work material Aluminum / Copper / Resin
Single blade, two blades Single Blade Peripheral Blade Y/N None Tool Material Type Carbide
Coating Y/N None Coating Type Non-Coated Half Included Angle(Degree) 45