1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-flute, Corner Rounding Type FX-ECR

2-flute, Corner Rounding Type FX-ECR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,660.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated tool for R chamfering. High-toughness carbide alloy is used as base material, enabling use for a wide range of work materials.

Part Number
FX-ECR-0.5XR0.1
FX-ECR-0.5XR0.2
FX-ECR-0.5XR0.3
FX-ECR-0.5XR0.4
FX-ECR-0.5XR0.5
FX-ECR-0.5XR0.6
FX-ECR-0.5XR0.7
FX-ECR-0.8XR0.8
FX-ECR-0.8XR0.9
FX-ECR-0.8XR1
FX-ECR-1.5XR1.5
FX-ECR-1.5XR2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
R Size (R)
(mm)
Tool No. Link Diameter (d)
(mm)
Tip Diameter
(mm)
Overall Length
(mm)
Major Diameter
(mm)
Length Under Neck ℓ2
(mm)

฿ 4,225.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.1850060240.5450.81.2

฿ 3,650.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.2850060440.54511.5

฿ 3,650.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.3850060640.5451.21.8

฿ 3,332.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.4850060840.5451.42.1

฿ 2,928.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.5850061040.5451.62.4

฿ 2,660.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.6850061240.5451.82.7

฿ 2,660.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.50.7850061440.54523

฿ 2,660.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.80.8850061640.8452.53.8

฿ 2,660.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.80.9850061840.8452.74.1

฿ 2,928.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.81850062040.8452.94.4

฿ 3,332.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 1.51.5850063061.5504.66.9

฿ 3,176.00

CARBIDE END MILL 1 Piece(s) Same day 1.52850064061.5505.68.4

Loading...

  1. 1
 

Basic Information

Application R Chamfer work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Single blade, two blades Single Blade
Peripheral Blade Y/N None Tool Material Type Carbide Coating Y/N Included
Coating Type TiAlN