(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
90° of the tip angle with FX coating, carbide leading drill. It enables high speed and long lifespan.
Part Number |
---|
FX-LDS-0.5X90 |
FX-LDS-16X90 |
FX-LDS-20X90 |
FX-LDS-25X90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Tool No. | Link Diameter (d) (mm) | Overall Length (mm) | Groove Length (mm) | Min. Pilot Hole Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,179.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.5 | 8561500 | 3 | 38 | 1 | 0.25 | ||
฿ 8,968.00 | OSG END MILL | 1 Piece(s) | 5 Day(s) | 16 | 8561516 | 16 | 118 | 41 | 5 | ||
฿ 15,669.00 ฿ 13,752.68 | OSG END MILL | 1 Piece(s) | 61 Day(s) | 20 | 8561520 | 20 | 132 | 46 | 5 | ||
฿ 23,364.00 ฿ 20,506.58 | OSG END MILL | 1 Piece(s) | 61 Day(s) | 25 | 8561525 | 25 | 151 | 53 | 5 |
Loading...
Application | Centering ( Positioning ) / Hole Chamfer | Point Angle(θ) | 90 | work material | General Steel / Heat-Treated Steel / High-Hardness Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Single blade, two blades | Single Blade | Peripheral Blade Y/N | None | Tool Material Type | Carbide |
Coating Y/N | Included | Coating Type | TiAlN |
How can we improve?
How can we improve?