1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leading Drill, Carbide FX Coat, Long Shank FX-LS-LDS

Leading Drill, Carbide FX Coat, Long Shank FX-LS-LDS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,689.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

90° of the tip angle with FX coating, carbide leading drill long shank type. Ideal for chamfering deep parts.

Part Number
FX-LS-LDS-16X90SALE
FX-LS-LDS-20X90SALE
FX-LS-LDS-25X90SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Tool No. Link Diameter (d)
(mm)
Groove Length
(mm)

฿ 13,689.00

฿ 12,014.84

END MILL 1 Piece(s) 91 Day(s) 1685616161641

฿ 22,232.00

฿ 19,513.03

END MILL 1 Piece(s) 91 Day(s) 2085616202046

฿ 32,283.00

฿ 28,334.79

END MILL 1 Piece(s) 5 Day(s) 2585616252553

Loading...

  1. 1
 

Basic Information

Application Centering ( Positioning ) / Hole Chamfer Point Angle(θ) 90 work material General Steel / Heat-Treated Steel / High-Hardness Steel / Cast Iron / Aluminum / Titanium / Copper
Single blade, two blades Single Blade Peripheral Blade Y/N None Tool Material Type Carbide
Coating Y/N Included Coating Type TiAlN Overall Length(mm) 250
Min. Pilot Hole Diameter(mm) 5