1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Leading Drill Standard NC-LDS

Leading Drill Standard NC-LDS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 271.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tip angles are available in 90° (45° chamfer), 120° and 130° (EX-Gold drill centering for inclined/curved surfaces).

Part Number
NC-LDS-2X90
NC-LDS-3X90
NC-LDS-3X120
NC-LDS-3X130
NC-LDS-4X90
NC-LDS-4X120
NC-LDS-4X130
NC-LDS-6X90
NC-LDS-6X120
NC-LDS-6X130
NC-LDS-8X90
NC-LDS-8X120
NC-LDS-8X130
NC-LDS-10X90
NC-LDS-10X120
NC-LDS-10X130
NC-LDS-12X90
NC-LDS-12X120
NC-LDS-12X130
NC-LDS-16X90
NC-LDS-16X120
NC-LDS-16X130
NC-LDS-20X90
NC-LDS-20X120
NC-LDS-20X130
NC-LDS-25X90
NC-LDS-25X120
NC-LDS-25X130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Tool No. Link Diameter (d)
(mm)
Overall Length
(mm)
Groove Length
(mm)
Min. Pilot Hole Diameter
(mm)

฿ 840.00

OSG HS DRILL 1 Piece(s) 61 Day(s) 902-34480.7

฿ 271.00

HSS DRILL 1 Piece(s) Same day 90362903348111.1

฿ 271.00

OSG END MILL 1 Piece(s) 5 Day(s) 12036292334811-

฿ 271.00

OSG END MILL 1 Piece(s) 61 Day(s) 13036294334811-

฿ 309.00

OSG END MILL 1 Piece(s) 5 Day(s) 90462904454151.3

฿ 309.00

OSG END MILL 1 Piece(s) 5 Day(s) 12046292445415-

฿ 309.00

OSG END MILL 1 Piece(s) 5 Day(s) 13046294445415-

฿ 376.00

OSG END MILL 1 Piece(s) 5 Day(s) 90662906672201.5

฿ 376.00

OSG END MILL 1 Piece(s) 5 Day(s) 12066292667220-

฿ 376.00

OSG END MILL 1 Piece(s) 5 Day(s) 13066294667220-

฿ 467.00

HSS DRILL 1 Piece(s) Same day 90862908881261.6

฿ 467.00

HSS DRILL 1 Piece(s) Available Same day 12086292888126-

฿ 467.00

OSG END MILL 1 Piece(s) 5 Day(s) 13086294888126-

฿ 719.00

SPOTTING DRILL 1 Piece(s) 5 Day(s) 9010629101093302.1

฿ 719.00

OSG END MILL 1 Piece(s) 5 Day(s) 1201062930109330-

฿ 719.00

OSG END MILL 1 Piece(s) 5 Day(s) 1301062950109330-

฿ 1,033.00

OSG END MILL 1 Piece(s) 5 Day(s) 90126291212108362.1

฿ 1,033.00

OSG END MILL 1 Piece(s) 5 Day(s) 12012629321210836-

฿ 1,033.00

OSG END MILL 1 Piece(s) 5 Day(s) 13012629521210836-

฿ 1,371.00

SPOTTING DRILL 1 Piece(s) 5 Day(s) 90166291616118413

฿ 1,371.00

OSG END MILL 1 Piece(s) 61 Day(s) 12016629361611841-

฿ 1,371.00

OSG END MILL 1 Piece(s) 5 Day(s) 13016629561611841-

฿ 1,961.00

OSG DRILL 1 Piece(s) 5 Day(s) 90206291820132533

฿ 1,961.00

OSG END MILL 1 Piece(s) 5 Day(s) 12020629382013253-

฿ 1,961.00

OSG END MILL 1 Piece(s) 5 Day(s) 13020629582013253-

฿ 2,876.00

OSG END MILL 1 Piece(s) 5 Day(s) 90256292025151603

฿ 2,876.00

OSG END MILL 1 Piece(s) 5 Day(s) 12025629402515160-

฿ 2,876.00

OSG END MILL 1 Piece(s) 5 Day(s) 13025629602515160-

Loading...

  1. 1
 

Basic Information

Application Centering ( Positioning ) / Hole Chamfer work material General Steel / Cast Iron / Aluminum / Copper Single blade, two blades Single Blade
Peripheral Blade Y/N None Tool Material Type High-Speed Steel Coating Y/N None
Coating Type Non-Coated