(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
V coating enables longer service life compared to TIN-NC-LDS
Part Number |
---|
VP-LDS-3X90 |
VP-LDS-4X90 |
VP-LDS-6X90 |
VP-LDS-8X90 |
VP-LDS-10X90 |
VP-LDS-12X90 |
VP-LDS-16X90 |
VP-LDS-20X90 |
VP-LDS-25X90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Tool No. | Link Diameter (d) (mm) | Overall Length (mm) | Groove Length (mm) | Min. Pilot Hole Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 656.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 3 | 63803 | 3 | 48 | 11 | 1.1 | ||
฿ 669.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 4 | 63804 | 4 | 54 | 15 | 1.3 | ||
฿ 800.00 | HSS DRILL | 1 Piece(s) | Same day | 6 | 63806 | 6 | 72 | 20 | 1.5 | ||
฿ 975.00 | HSS DRILL | 1 Piece(s) | Same day | 8 | 63808 | 8 | 81 | 26 | 1.6 | ||
฿ 1,412.00 | HSS DRILL | 1 Piece(s) | Same day | 10 | 63810 | 10 | 93 | 30 | 2.1 | ||
฿ 1,965.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 12 | 63812 | 12 | 108 | 36 | 2.1 | |
฿ 2,716.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 16 | 63816 | 16 | 118 | 41 | 3 | ||
฿ 3,877.00 | HSS DRILL | 1 Piece(s) | 61 Day(s) | 20 | 63818 | 20 | 132 | 53 | 3 | ||
฿ 5,966.00 | HSS DRILL | 1 Piece(s) | 61 Day(s) | 25 | 63820 | 25 | 151 | 60 | 3 |
Loading...
Application | Centering ( Positioning ) / Hole Chamfer | Point Angle(θ) | 90 | work material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Single blade, two blades | Single Blade | Peripheral Blade Y/N | None | Tool Material Type | Powdered High-Speed Steel |
Coating Y/N | Included | Coating Type | TiCN |
How can we improve?
How can we improve?