(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TiN coating enables higher speed and longer service life compared to NC-LDS
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Tool No. | Link Diameter (d) (mm) | Overall Length (mm) | Groove Length (mm) | Min. Pilot Hole Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 491.00 | END MILL | 1 Piece(s) | Same day | 60 | 3 | 63703 | 3 | 48 | 11 | 1.5 | ||
฿ 491.00 | HSS DRILL | 1 Piece(s) | Same day | 90 | 3 | 63603 | 3 | 48 | 11 | 1.1 | ||
฿ 491.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 120 | 3 | 63653 | 3 | 48 | 11 | - | |
฿ 520.00 | OSG END MILL | 1 Piece(s) | 5 Day(s) | 60 | 4 | 63704 | 4 | 54 | 15 | 1.7 | ||
฿ 520.00 | END MILL | 1 Piece(s) | 5 Day(s) | 90 | 4 | 63604 | 4 | 54 | 15 | 1.3 | ||
฿ 520.00 | OSG END MILL | 1 Piece(s) | 5 Day(s) | 120 | 4 | 63654 | 4 | 54 | 15 | - | ||
฿ 656.00 | HSS DRILL | 1 Piece(s) | Same day | 60 | 6 | 63706 | 6 | 72 | 20 | 1.9 | ||
฿ 691.00 | OSG END MILL | 1 Piece(s) | 5 Day(s) | 90 | 6 | 63606 | 6 | 72 | 20 | 1.5 | ||
฿ 656.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 120 | 6 | 63656 | 6 | 72 | 20 | - | |
฿ 827.00 | HSS DRILL | 1 Piece(s) | Same day | 60 | 8 | 63708 | 8 | 81 | 26 | 1.9 | ||
฿ 827.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 90 | 8 | 63608 | 8 | 81 | 26 | 1.6 | ||
฿ 827.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 120 | 8 | 63658 | 8 | 81 | 26 | - | |
฿ 1,208.00 | OSG END MILL | 1 Piece(s) | Available | Same day | 60 | 10 | 63710 | 10 | 93 | 30 | 2.1 | |
฿ 1,208.00 | OSG END MILL | 1 Piece(s) | 5 Day(s) | 90 | 10 | 63610 | 10 | 93 | 30 | 2.1 | ||
฿ 1,208.00 | HSS DRILL | 1 Piece(s) | Same day | 120 | 10 | 63660 | 10 | 93 | 30 | - | ||
฿ 1,752.00 | HSS DRILL | 1 Piece(s) | Same day | 60 | 12 | 63712 | 12 | 108 | 36 | 2.1 | ||
฿ 1,859.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 90 | 12 | 63612 | 12 | 108 | 36 | 2.1 | ||
฿ 1,752.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 120 | 12 | 63662 | 12 | 108 | 36 | - | ||
฿ 2,480.00 | HSS DRILL | 1 Piece(s) | Same day | 90 | 16 | 63616 | 16 | 118 | 41 | 3 | ||
฿ 3,465.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 90 | 20 | 63618 | 20 | 132 | 53 | 3 | ||
฿ 4,974.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 90 | 25 | 63620 | 25 | 151 | 60 | 3 |
Loading...
Application | Centering ( Positioning ) / Hole Chamfer | work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Single blade, two blades | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | None | Tool Material Type | High-Speed Steel | Coating Y/N | Included |
Coating Type | TiN |
How can we improve?
How can we improve?