(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for thread tapping of female threads by inserting the helical coil. Compared to ordinary taps of the same nominal size, the outer diameter is made larger according to the size of the insert even though the pitch is the same.
Part Number |
---|
HL-HT-1B-1.5-NO6-40UNF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 458.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.6UN | 40 | 1.5P | 55 | 1b | 5 | 3 | 20 | YES | Available | 9826 |
Loading...
Tool Material Type | High-Speed Steel | Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Hand Tap |
---|---|---|---|---|---|
Bore Model | For Through Holes / For Blind Holes | Coating Presence | None | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part HL-HT-1B-1.5-NO6-40UNF in the Straight Flutes Insert Screw Thread Tap_HL-HT series.
Part Number |
---|
HL-HT-1B-1.5-1/2-20UNF |
HL-HT-1B-1.5-1/4-20UNC |
HL-HT-1B-1.5-1/4-28UNF |
HL-HT-1B-1.5-NO8-32UNC |
HL-HT-1B-1.5-NO8-36UNF |
HL-HT-1B-5-1-12UNF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,503.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/2UN | 20 | 1.5P | 90 | 1b | 10.5 | 4 | 42 | NO | - | 9890 | ||
฿ 502.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UN | 20 | 1.5P | 70 | 1b | 6.2 | 4 | 30 | NO | - | 9854 | ||
฿ 502.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UN | 28 | 1.5P | 70 | 1b | 6.2 | 4 | 30 | NO | - | 9858 | ||
฿ 450.00 | 1 Piece(s) | 91 Day(s) | Unified | No.8UN | 32 | 1.5P | 60 | 1b | 5.5 | 3 | 22 | YES | Available | 9830 | ||
฿ 450.00 | 1 Piece(s) | 91 Day(s) | Unified | No.8UN | 36 | 1.5P | 60 | 1b | 5.5 | 3 | 22 | YES | Available | 9834 | ||
฿ 8,268.00 | 1 Piece(s) | 91 Day(s) | Unified | 1UN | 12 | 5P | 105 | 1b | 21 | 4 | 45 | NO | - | 9913 |
How can we improve?
How can we improve?