1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Flutes Insert Screw Thread Tap_HL-HT (Part Number)

HSS TAP

Straight Flutes Insert Screw Thread Tap_HL-HT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for thread tapping of female threads by inserting the helical coil. Compared to ordinary taps of the same nominal size, the outer diameter is made larger according to the size of the insert even though the pitch is the same.

Part Number
HL-HT-1BB0.03-9-M4X0.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 514.00

HSS TAP 1 Piece(s) 5 Day(s) MeterM40.79P601b+0.035.5322YESAvailable9019

Loading...

  1. 1
 

Basic Information

Tool Material Type High-Speed Steel Work Material Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Hand Tap
Bore Model For Through Holes / For Blind Holes Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part HL-HT-1BB0.03-9-M4X0.7 in the Straight Flutes Insert Screw Thread Tap_HL-HT series.

Products with similar specification

Part Number
HL-HT-1B-1.5-1/2-20UNF
HL-HT-1B-1.5-1/4-20UNC
HL-HT-1B-1.5-1/4-28UNF
HL-HT-1BB0.03-9-M5X0.8
HL-HT-1BB0.03-9-M6X1
HL-HT-1BB0.03-9-M8X1.25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,503.00

1 Piece(s) 5 Day(s) Unified1/2UN201.5P901b10.5442NO-9890

฿ 502.00

1 Piece(s) 5 Day(s) Unified1/4UN201.5P701b6.2430NO-9854

฿ 502.00

1 Piece(s) 5 Day(s) Unified1/4UN281.5P701b6.2430NO-9858

฿ 485.00

1 Piece(s) 5 Day(s) MeterM50.89P621b+0.036324YESAvailable9025

฿ 502.00

1 Piece(s) 5 Day(s) MeterM619P651b+0.036.2426NO-9031

฿ 696.00

1 Piece(s) 5 Day(s) MeterM81.259P751b+0.037432NO-9037