1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HR Coated Pointed Tap for Nickel Alloy_WHR-NI-POT (Part Number)

HSS TAP

HR Coated Pointed Tap for Nickel Alloy_WHR-NI-POT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 814.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The application of an HR coating with a high melt sticking resistance to nickel-base alloys achieves a long life even on age hardened nickel-base alloys (40 to 45 HRC)

Part Number
WHR-NI-POT-3/8-24UNJF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 1,789.00

HSS TAP 1 Piece(s) 91 Day(s) Unified3/8-UNJ2475GH4418.524NO3901279

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel Work Material Nickel-Based Alloy (Inconel Equivalent)
Tap Model Point Tap Bore Model For Blind Holes Coating Presence Included
Coating Type Others No. of Grooves 3

Please check the type/dimensions/specifications of the part WHR-NI-POT-3/8-24UNJF in the HR Coated Pointed Tap for Nickel Alloy_WHR-NI-POT series.

Products with similar specification

Part Number
WHR-NI-POT-1/2-20UNJF
WHR-NI-POT-1/4-28UNJF
WHR-NI-POT-5/16-24UNJF
WHR-NI-POT-7/16-20UNJF
WHR-NI-POT-M10X1.5
WHR-NI-POT-M12X1.75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 3,163.00

1 Piece(s) 91 Day(s) Unified1/2UNJ2085GH54510.529NO3901291

฿ 1,290.00

1 Piece(s) 91 Day(s) Unified1/4UNJ2862GH4-624YES3901267

฿ 1,497.00

1 Piece(s) 91 Day(s) Unified5/16UNJ2470GH436722YES3901273

฿ 2,408.00

1 Piece(s) 91 Day(s) Unified7/16UNJ2080GH54010.525NO3901285

฿ 1,261.00

1 Piece(s) 91 Day(s) MeterM101.575OH3418.524NO3901226

฿ 1,638.00

1 Piece(s) 91 Day(s) MeterM121.7582OH44310.529NO3901232