(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The application of an HR coating with a high melt sticking resistance to nickel-base alloys achieves a long life even on age hardened nickel-base alloys (40 to 45 HRC)
Part Number |
---|
WHR-NI-POT-1/2-20UNJF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,163.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 1/2UNJ | 20 | 85 | GH5 | 45 | 10.5 | 29 | NO | 3901291 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Nickel-Based Alloy (Inconel Equivalent) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Coating Type | Others | No. of Grooves | 3 |
Please check the type/dimensions/specifications of the part WHR-NI-POT-1/2-20UNJF in the HR Coated Pointed Tap for Nickel Alloy_WHR-NI-POT series.
Part Number |
---|
WHR-NI-POT-1/4-28UNJF |
WHR-NI-POT-3/8-24UNJF |
WHR-NI-POT-5/16-24UNJF |
WHR-NI-POT-7/16-20UNJF |
WHR-NI-POT-M10X1.5 |
WHR-NI-POT-M12X1.75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,290.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 28 | 62 | GH4 | - | 6 | 24 | YES | 3901267 | ||
฿ 1,789.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8-UNJ | 24 | 75 | GH4 | 41 | 8.5 | 24 | NO | 3901279 | ||
฿ 1,497.00 | 1 Piece(s) | 91 Day(s) | Unified | 5/16UNJ | 24 | 70 | GH4 | 36 | 7 | 22 | YES | 3901273 | ||
฿ 2,408.00 | 1 Piece(s) | 91 Day(s) | Unified | 7/16UNJ | 20 | 80 | GH5 | 40 | 10.5 | 25 | NO | 3901285 | ||
฿ 1,261.00 | 1 Piece(s) | 91 Day(s) | Meter | M10 | 1.5 | 75 | OH3 | 41 | 8.5 | 24 | NO | 3901226 | ||
฿ 1,638.00 | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.75 | 82 | OH4 | 43 | 10.5 | 29 | NO | 3901232 |
How can we improve?
How can we improve?