(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The application of an HR coating with a high melt sticking resistance to nickel-base alloys achieves a long life even on age hardened nickel-base alloys (40 to 45 HRC)
Part Number |
---|
WHR-NI-POT-M4X0.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 814.00 | TAP | 1 Piece(s) | 91 Day(s) | Meter | M4 | 0.7 | 52 | OH3 | 21 | 5 | 20 | YES | 3901213 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Nickel-Based Alloy (Inconel Equivalent) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Coating Type | Others | No. of Grooves | 3 |
Please check the type/dimensions/specifications of the part WHR-NI-POT-M4X0.7 in the HR Coated Pointed Tap for Nickel Alloy_WHR-NI-POT series.
Part Number |
---|
WHR-NI-POT-5/16-24UNJF |
WHR-NI-POT-7/16-20UNJF |
WHR-NI-POT-M10X1.5 |
WHR-NI-POT-M5X0.8 |
WHR-NI-POT-M6X1 |
WHR-NI-POT-M8X1.25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,497.00 | 1 Piece(s) | 91 Day(s) | Unified | 5/16UNJ | 24 | 70 | GH4 | 36 | 7 | 22 | YES | 3901273 | ||
฿ 2,408.00 | 1 Piece(s) | 91 Day(s) | Unified | 7/16UNJ | 20 | 80 | GH5 | 40 | 10.5 | 25 | NO | 3901285 | ||
฿ 1,261.00 | 1 Piece(s) | 91 Day(s) | Meter | M10 | 1.5 | 75 | OH3 | 41 | 8.5 | 24 | NO | 3901226 | ||
฿ 1,182.00 | 1 Piece(s) | 91 Day(s) | Meter | M5 | 0.8 | 60 | OH3 | 29 | 5.5 | 22 | YES | 3901216 | ||
฿ 856.00 | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 62 | OH3 | - | 6 | 24 | YES | 3901219 | ||
฿ 1,074.00 | 1 Piece(s) | 91 Day(s) | Meter | M8 | 1.25 | 70 | OH3 | 36 | 7 | 22 | YES | 3901222 |
How can we improve?
How can we improve?