Spiral Tap Combined with Drill_V-DR-SFT

Brand :
OSG
Caution
Product Description
Spiral Tap Combined with Drill
[Features]
Cutting tools
For through hole processing
[Specifications]
Thread Types: Meter
Number of Chamfered Threads: 2.5P
[Materials]
Working Material: Low-Carbon Steel (C Content of 0.25% or Less) / Cast Steel (SC) / Copper (Cu) / Rolled Aluminum Material.
Tap Model: Spiral Tap
Coating Type: TiCN
Precision: OH3
No. of Grooves: 2
