1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spiral Tap(Screw Threads for Tripod Connections for CAMERA)_TRP-SFT

Spiral Tap(Screw Threads for Tripod Connections for CAMERA)_TRP-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For camera tripod mounting.

Part Number
TRP-SFT-1/4-20
TRP-SFT-3/8-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 550.00

HSS TAP 1 Piece(s) Same day 1/4UN2062OH92961929102

฿ 953.00

HSS TAP 1 Piece(s) 5 Day(s) 3/8UN1675OH12-72429103

Loading...

  1. 1
 

Basic Information

Thread Types Unified Number of Chamfered Threads 1.5P Tool Material Type Vanadium high-speed steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated External center NO