1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powder HSS Long Type VP-GDXL (Part Number)

Powder HSS Long Type VP-GDXL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 955.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features a high-rigidity parabolic groove, high-grade powder HSS and V coating that enables long service life when deep drilling up to 7 to 10 times the diameter

Part Number
VP-GDXL-3-55
VP-GDXL-3.3-55
VP-GDXL-3.5-55
VP-GDXL-4-60
VP-GDXL-4-80
VP-GDXL-4.2-60
VP-GDXL-4.2-80
VP-GDXL-4.5-60
VP-GDXL-4.5-80
VP-GDXL-5-85
VP-GDXL-5-105
VP-GDXL-5.1-85
VP-GDXL-5.2-85
VP-GDXL-5.2-105
VP-GDXL-5.5-85
VP-GDXL-5.5-105
VP-GDXL-6-90
VP-GDXL-6-110
VP-GDXL-6.5-90
VP-GDXL-6.5-110
VP-GDXL-6.8-90
VP-GDXL-6.8-110
VP-GDXL-6.9-90
VP-GDXL-7-90
VP-GDXL-7-110
VP-GDXL-7.5-90
VP-GDXL-7.5-110
VP-GDXL-8-115
VP-GDXL-8.5-115
VP-GDXL-9-115
VP-GDXL-9.5-115
VP-GDXL-10-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Tool No.

฿ 1,016.00

HSS DRILL 1 Piece(s) 91 Day(s) 35510038621030

฿ 1,090.00

HSS DRILL 1 Piece(s) 91 Day(s) 3.3551003.38621033

฿ 955.00

HSS DRILL 1 Piece(s) 91 Day(s) 3.5551003.58621035

฿ 1,217.00

HSS DRILL 1 Piece(s) 91 Day(s) 46010048621040

฿ 1,302.00

HSS DRILL 1 Piece(s) 91 Day(s) 48015048621540

฿ 1,183.00

HSS DRILL 1 Piece(s) 91 Day(s) 4.2601004.28621042

฿ 1,670.00

HSS DRILL 1 Piece(s) 91 Day(s) 4.2801504.28621542

฿ 1,180.00

HSS DRILL 1 Piece(s) 91 Day(s) 4.5601004.58621045

฿ 1,456.00

HSS DRILL 1 Piece(s) 91 Day(s) 4.5801504.58621545

฿ 1,566.00

HSS DRILL 1 Piece(s) 91 Day(s) 58515058621550

฿ 1,822.00

HSS DRILL 1 Piece(s) 91 Day(s) 510520058622050

฿ 1,677.00

HSS DRILL 1 Piece(s) 91 Day(s) 5.1851505.18621551

฿ 1,924.00

HSS DRILL 1 Piece(s) 91 Day(s) 5.2851505.28621552

฿ 2,035.00

HSS DRILL 1 Piece(s) 91 Day(s) 5.21052005.28622052

฿ 1,677.00

HSS DRILL 1 Piece(s) 91 Day(s) 5.5851505.58621555

฿ 2,035.00

HSS DRILL 1 Piece(s) 91 Day(s) 5.51052005.58622055

฿ 1,792.00

HSS DRILL 1 Piece(s) 91 Day(s) 69015068621560

฿ 2,227.00

HSS DRILL 1 Piece(s) 91 Day(s) 611020068622060

฿ 2,272.00

HSS DRILL 1 Piece(s) 91 Day(s) 6.5901506.58621565

฿ 2,442.00

HSS DRILL 1 Piece(s) 91 Day(s) 6.51102006.58622065

฿ 2,252.00

HSS DRILL 1 Piece(s) 91 Day(s) 6.8901506.88621568

฿ 2,736.00

HSS DRILL 1 Piece(s) 91 Day(s) 6.81102006.88622068

฿ 2,252.00

HSS DRILL 1 Piece(s) 91 Day(s) 6.9901506.98621569

฿ 2,252.00

HSS DRILL 1 Piece(s) 91 Day(s) 79015078621570

฿ 2,736.00

HSS DRILL 1 Piece(s) 91 Day(s) 711020078622070

฿ 2,873.00

HSS DRILL 1 Piece(s) 91 Day(s) 7.5901507.58621575

฿ 3,009.00

HSS DRILL 1 Piece(s) 91 Day(s) 7.51102007.58622075

฿ 3,280.00

HSS DRILL 1 Piece(s) 91 Day(s) 811520088622080

฿ 3,666.00

HSS DRILL 1 Piece(s) 91 Day(s) 8.51152008.58622085

฿ 3,962.00

HSS DRILL 1 Piece(s) 91 Day(s) 911520098622090

฿ 4,324.00

HSS DRILL 1 Piece(s) 91 Day(s) 9.51152009.58622095

฿ 4,574.00

HSS DRILL 1 Piece(s) 91 Day(s) 10120200108622100

Loading...

  1. 1
 

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum Tool Material Type Powdered High-Speed Steel Link Model Straight Link
Coating Presence Included Coating Type Others Oil-Hole Presence None
Point Angle(mm) 120 Thinning Available Type 15D or Less
Coating Details V coated