(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]With an overall length of 61 mm to 142 mm, it is a versatile drill that can be used on any machine from low to medium speeds.
Part Number |
---|
V-SDR-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 156.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2 | 24 | 49 | 2 | 8594020 |
Loading...
Work Material | General Steel / Cast Iron / Aluminum | Tool Material Type | High-Vanadium High-Speed Steel | Link Model | Straight Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | None |
Point Angle(mm) | 120 | Thinning | Available | Type | 4D or Less |
Coating Details | V coated |
Please check the type/dimensions/specifications of the part V-SDR-2 in the V-SELECT Drills Regular_V-SDR series.
Part Number |
---|
V-SDR-10.3 |
V-SDR-10.4 |
V-SDR-10.5 |
V-SDR-2.1 |
V-SDR-2.2 |
V-SDR-2.3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|
฿ 1,079.00 | 1 Piece(s) | 91 Day(s) | 10.3 | 87 | 133 | 10.3 | 8594103 | ||
฿ 1,122.00 | 1 Piece(s) | 91 Day(s) | 10.4 | 87 | 133 | 10.4 | 8594104 | ||
฿ 1,233.00 | 1 Piece(s) | 91 Day(s) | 10.5 | 87 | 133 | 10.5 | 8594105 | ||
฿ 218.00 | 1 Piece(s) | 91 Day(s) | 2.1 | 24 | 49 | 2.1 | 8594021 | ||
฿ 218.00 | 1 Piece(s) | 91 Day(s) | 2.2 | 27 | 53 | 2.2 | 8594022 | ||
฿ 199.00 | 1 Piece(s) | 91 Day(s) | 2.3 | 27 | 53 | 2.3 | 8594023 |
How can we improve?
How can we improve?