(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
V-coated tapered shank and medium type drill with special attention given to reducing thrust and improving usability with lathes
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,577.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 6 | 43 | 123 | MT1 | 66060 | ||
฿ 2,599.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 6.5 | 47 | 127 | MT1 | 66065 | ||
฿ 2,691.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 6.8 | 52 | 132 | MT1 | 66068 | ||
฿ 2,691.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 7 | 52 | 132 | MT1 | 66070 | ||
฿ 2,714.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 7.5 | 52 | 132 | MT1 | 66075 | ||
฿ 2,759.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 8 | 56 | 136 | MT1 | 66080 | ||
฿ 2,872.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 8.5 | 56 | 139 | MT1 | 66085 | ||
฿ 2,916.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 8.8 | 61 | 144 | MT1 | 66088 | ||
฿ 2,916.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 9 | 61 | 144 | MT1 | 66090 | ||
฿ 2,987.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 9.5 | 61 | 144 | MT1 | 66095 | ||
฿ 3,031.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 10 | 65 | 148 | MT1 | 66100 | ||
฿ 3,098.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 10.3 | 65 | 148 | MT1 | 66103 | ||
฿ 3,098.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 10.5 | 65 | 148 | MT1 | 66105 | ||
฿ 3,439.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 11 | 71 | 154 | MT1 | 66110 | ||
฿ 3,575.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 11.5 | 71 | 154 | MT1 | 66115 | ||
฿ 3,621.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 12 | 71 | 154 | MT1 | 66120 | ||
฿ 3,757.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 12.5 | 76 | 159 | MT1 | 66125 | ||
฿ 3,757.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 13 | 76 | 159 | MT1 | 66130 | ||
฿ 4,029.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 13.5 | 80 | 163 | MT1 | 66135 | ||
฿ 4,279.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 14 | 80 | 163 | MT1 | 66140 | ||
฿ 4,483.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 14.5 | 83 | 183 | MT2 | 66145 | ||
฿ 4,619.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 15 | 83 | 183 | MT2 | 66150 | ||
฿ 4,800.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 15.5 | 85 | 185 | MT2 | 66155 | ||
฿ 4,983.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 16 | 85 | 185 | MT2 | 66160 | ||
฿ 5,210.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 16.5 | 88 | 188 | MT2 | 66165 | ||
฿ 5,459.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 17 | 88 | 188 | MT2 | 66170 | ||
฿ 5,823.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 17.5 | 90 | 190 | MT2 | 66175 | ||
฿ 6,095.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 18 | 90 | 190 | MT2 | 66180 | ||
฿ 6,344.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 18.5 | 93 | 193 | MT2 | 66185 | ||
฿ 6,640.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 19 | 93 | 193 | MT2 | 66190 | ||
฿ 6,935.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 19.5 | 96 | 196 | MT2 | 66195 | ||
฿ 7,184.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 20 | 96 | 196 | MT2 | 66200 | ||
฿ 7,637.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 20.5 | 98 | 198 | MT2 | 66205 | ||
฿ 7,954.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 21 | 98 | 198 | MT2 | 66210 | ||
฿ 8,274.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 21.5 | 101 | 201 | MT2 | 66215 | ||
฿ 8,409.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 22 | 101 | 201 | MT2 | 66220 | ||
฿ 8,931.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 22.5 | 101 | 201 | MT2 | 66225 | ||
฿ 9,431.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 23 | 101 | 201 | MT2 | 66230 | ||
฿ 9,658.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 23.5 | 104 | 224 | MT3 | 66235 | ||
฿ 10,202.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 24 | 108 | 228 | MT3 | 66240 | ||
฿ 10,815.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 24.5 | 108 | 228 | MT3 | 66245 | ||
฿ 11,065.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 25 | 108 | 228 | MT3 | 66250 | ||
฿ 11,541.00 ฿ 10,978.95 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 25.5 | 112 | 232 | MT3 | 66255 | ||
฿ 11,655.00 ฿ 11,127.03 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 26 | 112 | 232 | MT3 | 66260 | ||
฿ 11,973.00 ฿ 11,430.62 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 26.5 | 112 | 232 | MT3 | 66265 | ||
฿ 12,540.00 ฿ 11,984.48 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 27 | 116 | 236 | MT3 | 66270 | ||
฿ 12,812.00 ฿ 12,235.46 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 27.5 | 116 | 236 | MT3 | 66275 | ||
฿ 13,242.00 ฿ 12,585.20 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 28 | 116 | 236 | MT3 | 66280 | ||
฿ 14,083.00 ฿ 13,391.52 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 28.5 | 120 | 240 | MT3 | 66285 | ||
฿ 14,876.00 ฿ 14,246.75 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 29 | 120 | 240 | MT3 | 66290 | ||
฿ 15,490.00 ฿ 14,800.70 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 29.5 | 120 | 240 | MT3 | 66295 | ||
฿ 16,057.00 ฿ 15,302.32 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 30 | 120 | 240 | MT3 | 66300 | ||
฿ 18,600.00 ฿ 17,770.44 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 30.5 | 124 | 244 | MT3 | 66305 | ||
฿ 18,780.00 ฿ 17,972.46 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 31 | 124 | 244 | MT3 | 66310 | ||
฿ 19,939.00 ฿ 19,079.63 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 31.5 | 124 | 244 | MT3 | 66315 | ||
฿ 20,959.00 ฿ 20,087.11 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 32 | 128 | 248 | MT3 | 66320 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | High-Vanadium High-Speed Steel | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | None |
Point Angle(mm) | 130 | Thinning | Available | Type | 5D or Less |
Coating Details | V coated |
How can we improve?
How can we improve?