1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Steel Frame_EX-MT-TDR (EX-MT-TDR-19)

HSS DRILL

For Steel Frame_EX-MT-TDR (EX-MT-TDR-19)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for high-efficiency machining of thin plates such as shaped steel and splice plates

Part Number
EX-MT-TDR-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 6,099.00

HSS DRILL 1 Piece(s) 91 Day(s) 1914526565690

Loading...

  1. 1
 

Basic Information

Tool Material Type High-Vanadium High-Speed Steel Link Model End Mill Link Coating Presence Included
Coating Type TiN Oil-Hole Presence None Link Diameter(mm) MT3
Point Angle(mm) 160 Thinning Available Type 5D or Less

Please check the type/dimensions/specifications of the part EX-MT-TDR-19 in the For Steel Frame_EX-MT-TDR series.

Products with similar specification

Part Number
EX-MT-TDR-17.5
EX-MT-TDR-18
EX-MT-TDR-20
EX-MT-TDR-21.5
EX-MT-TDR-22
EX-MT-TDR-23.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 5,841.00

1 Piece(s) 91 Day(s) 17.514026065675

฿ 3,984.00

1 Piece(s) 91 Day(s) 1814026065680

฿ 6,719.00

1 Piece(s) 91 Day(s) 2015027065700

฿ 8,574.00

1 Piece(s) 91 Day(s) 21.516028065715

฿ 5,845.00

1 Piece(s) 91 Day(s) 2216028065720

฿ 9,761.00

1 Piece(s) 91 Day(s) 23.516528565735