(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for damaged tap removal and missing drill holes in hardened steel (58 to 68 HRC) and stellite, etc.
Part Number |
---|
EX-H-DRL-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Model | Link Diameter (mm) | Tool No. | Applicable Damage Tap Hand Tap 1 | Applicable Damage Tap Hand Tap 2 | Applicable Damage Point Hand Tap 1 | Applicable Damage Point Hand Tap 2 | Applicable Damage Tap Spiral Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,070.00 | CARBIDE DRILL | 1 Piece(s) | Same day | 2 | 10 | 30 | Straight Link | 2 | 87702 | M 3 | No.4,No.5,No.6 | M 3 | No.4,No.5 | M 3 |
Loading...
Work Material | High-Hardness Steel | Tool Material Type | Carbide | Coating Presence | None |
---|---|---|---|---|---|
Coating Type | Non-Coated | Oil-Hole Presence | None | Point Angle(mm) | 118 |
Thinning | NA | Type | 2D or Less |
Please check the type/dimensions/specifications of the part EX-H-DRL-2 in the EX-HARD Drills for removing Taps_EX-H-DRL series.
Part Number |
---|
EX-H-DRL-10 |
EX-H-DRL-11 |
EX-H-DRL-12 |
EX-H-DRL-3 |
EX-H-DRL-4 |
EX-H-DRL-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Model | Link Diameter (mm) | Tool No. | Applicable Damage Tap Hand Tap 1 | Applicable Damage Tap Hand Tap 2 | Applicable Damage Point Hand Tap 1 | Applicable Damage Point Hand Tap 2 | Applicable Damage Tap Spiral Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,697.00 | 1 Piece(s) | 91 Day(s) | 10 | 50 | 100 | Straight Link | 10 | 87710 | M 20 | - | M 16 | 5/8 | M 20 | ||
฿ 9,658.00 | 1 Piece(s) | 91 Day(s) | 11 | 55 | 110 | End Mill Link | 12 | 87781 | M 22 | 7/8 | M 18 | - | M 22 | ||
฿ 7,804.00 | 1 Piece(s) | 91 Day(s) | 12 | 60 | 110 | Straight Link | 12 | 87782 | M 24 | 1 | M 20 | 3/4 | M 24 | ||
฿ 1,252.00 | 1 Piece(s) | 61 Day(s) | 3 | 15 | 40 | Straight Link | 3 | 87703 | M 4, M 5 | No.8,No.10 | M 4 | No.8,No.10 | M 4, M 5 | ||
฿ 1,437.00 | 1 Piece(s) | 61 Day(s) | 4 | 20 | 45 | Straight Link | 4 | 87704 | M 6 | 1/4,5/16 | M 5, M 6 | 1/4 | M 6 | ||
฿ 1,703.00 | 1 Piece(s) | 61 Day(s) | 5 | 25 | 50 | Straight Link | 5 | 87705 | M 8, M 10 | 3/8 | - | 5/16 | M 8, M 10 |
How can we improve?
How can we improve?