(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Regular groove length series ideal for stainless steel, mild steel, aluminum alloy, copper alloy, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Model | Link Diameter (mm) | Tool No. | Point Angle (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 273.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2 | 24 | 56 | End Mill Link | 3 | 62520 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.01 | 24 | 56 | End Mill Link | 3 | 8597201 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.02 | 24 | 56 | End Mill Link | 3 | 8597202 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.03 | 24 | 56 | End Mill Link | 3 | 8597203 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.04 | 24 | 56 | End Mill Link | 3 | 8597204 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 2.05 | 24 | 56 | End Mill Link | 3 | 8597205 | 130 | |
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.06 | 24 | 56 | End Mill Link | 3 | 8597206 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.07 | 24 | 56 | End Mill Link | 3 | 8597207 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.08 | 24 | 56 | End Mill Link | 3 | 8597208 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.09 | 24 | 56 | End Mill Link | 3 | 8597209 | 130 | ||
฿ 318.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.1 | 24 | 56 | End Mill Link | 3 | 62521 | 130 | ||
฿ 318.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.2 | 27 | 59 | End Mill Link | 3 | 62522 | 130 | ||
฿ 318.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.3 | 27 | 59 | End Mill Link | 3 | 62523 | 130 | ||
฿ 318.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.4 | 30 | 62 | End Mill Link | 3 | 62524 | 130 | ||
฿ 273.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.5 | 30 | 62 | End Mill Link | 3 | 62525 | 130 | ||
฿ 299.00 | HSS DRILL | 1 Piece(s) | Same day | 2.6 | 30 | 62 | End Mill Link | 3 | 62526 | 130 | ||
฿ 312.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.7 | 33 | 65 | End Mill Link | 3 | 62527 | 130 | ||
฿ 303.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.8 | 33 | 65 | End Mill Link | 3 | 62528 | 130 | ||
฿ 303.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.9 | 33 | 65 | End Mill Link | 3 | 62529 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.11 | 24 | 56 | End Mill Link | 3 | 8597211 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.12 | 24 | 56 | End Mill Link | 3 | 8597212 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.13 | 27 | 59 | End Mill Link | 3 | 8597213 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.14 | 27 | 59 | End Mill Link | 3 | 8597214 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.15 | 27 | 59 | End Mill Link | 3 | 8597215 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.16 | 27 | 59 | End Mill Link | 3 | 8597216 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.17 | 27 | 59 | End Mill Link | 3 | 8597217 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.18 | 27 | 59 | End Mill Link | 3 | 8597218 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.19 | 27 | 59 | End Mill Link | 3 | 8597219 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.21 | 27 | 59 | End Mill Link | 3 | 8597221 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.22 | 27 | 59 | End Mill Link | 3 | 8597222 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.23 | 27 | 59 | End Mill Link | 3 | 8597223 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.24 | 27 | 59 | End Mill Link | 3 | 8597224 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | 91 Day(s) | 2.25 | 27 | 59 | End Mill Link | 3 | 8597225 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.26 | 27 | 59 | End Mill Link | 3 | 8597226 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.27 | 27 | 59 | End Mill Link | 3 | 8597227 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.28 | 27 | 59 | End Mill Link | 3 | 8597228 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.29 | 27 | 59 | End Mill Link | 3 | 8597229 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.31 | 27 | 59 | End Mill Link | 3 | 8597231 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.32 | 27 | 59 | End Mill Link | 3 | 8597232 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.33 | 27 | 59 | End Mill Link | 3 | 8597233 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.34 | 27 | 59 | End Mill Link | 3 | 8597234 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.35 | 27 | 59 | End Mill Link | 3 | 8597235 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.36 | 27 | 59 | End Mill Link | 3 | 8597236 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.37 | 30 | 62 | End Mill Link | 3 | 8597237 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.38 | 30 | 62 | End Mill Link | 3 | 8597238 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.39 | 30 | 62 | End Mill Link | 3 | 8597239 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.41 | 30 | 62 | End Mill Link | 3 | 8597241 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.42 | 30 | 62 | End Mill Link | 3 | 8597242 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.43 | 30 | 62 | End Mill Link | 3 | 8597243 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.44 | 30 | 62 | End Mill Link | 3 | 8597244 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.45 | 30 | 62 | End Mill Link | 3 | 8597245 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.46 | 30 | 62 | End Mill Link | 3 | 8597246 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.47 | 30 | 62 | End Mill Link | 3 | 8597247 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.48 | 30 | 62 | End Mill Link | 3 | 8597248 | 130 | ||
฿ 371.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.49 | 30 | 62 | End Mill Link | 3 | 8597249 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.51 | 30 | 62 | End Mill Link | 3 | 8597251 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.52 | 30 | 62 | End Mill Link | 3 | 8597252 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 2.53 | 30 | 62 | End Mill Link | 3 | 8597253 | 130 | |
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.54 | 30 | 62 | End Mill Link | 3 | 8597254 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.55 | 30 | 62 | End Mill Link | 3 | 8597255 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.56 | 30 | 62 | End Mill Link | 3 | 8597256 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.57 | 30 | 62 | End Mill Link | 3 | 8597257 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.58 | 30 | 62 | End Mill Link | 3 | 8597258 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.59 | 30 | 62 | End Mill Link | 3 | 8597259 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.61 | 30 | 62 | End Mill Link | 3 | 8597261 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.62 | 30 | 62 | End Mill Link | 3 | 8597262 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.63 | 30 | 62 | End Mill Link | 3 | 8597263 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.64 | 30 | 62 | End Mill Link | 3 | 8597264 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.65 | 30 | 62 | End Mill Link | 3 | 8597265 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.66 | 33 | 65 | End Mill Link | 3 | 8597266 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.67 | 33 | 65 | End Mill Link | 3 | 8597267 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.68 | 33 | 65 | End Mill Link | 3 | 8597268 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.69 | 33 | 65 | End Mill Link | 3 | 8597269 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.71 | 33 | 65 | End Mill Link | 3 | 8597271 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.72 | 33 | 65 | End Mill Link | 3 | 8597272 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.73 | 33 | 65 | End Mill Link | 3 | 8597273 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.74 | 33 | 65 | End Mill Link | 3 | 8597274 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 2.75 | 33 | 65 | End Mill Link | 3 | 8597275 | 130 | |
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.76 | 33 | 65 | End Mill Link | 3 | 8597276 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.77 | 33 | 65 | End Mill Link | 3 | 8597277 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 2.78 | 33 | 65 | End Mill Link | 3 | 8597278 | 130 | |
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.79 | 33 | 65 | End Mill Link | 3 | 8597279 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.81 | 33 | 65 | End Mill Link | 3 | 8597281 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.82 | 33 | 65 | End Mill Link | 3 | 8597282 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.83 | 33 | 65 | End Mill Link | 3 | 8597283 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.84 | 33 | 65 | End Mill Link | 3 | 8597284 | 130 | ||
฿ 335.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.85 | 33 | 65 | End Mill Link | 3 | 8597285 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.86 | 33 | 65 | End Mill Link | 3 | 8597286 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 2.87 | 33 | 65 | End Mill Link | 3 | 8597287 | 130 | ||
฿ 362.00 | HSS DRILL | 1 Piece(s) | Available | Same day | 2.88 | 33 | 65 | End Mill Link | 3 | 8597288 | 130 |
Loading...
Work Material | General Steel / Stainless Steel / Aluminum / Copper | Tool Material Type | High-Vanadium High-Speed Steel | Coating Presence | Included |
---|---|---|---|---|---|
Coating Type | TiN | Oil-Hole Presence | None | Thinning | S type (Dc ≤ 13), N type (Dc > 13) |
Type | 5D or Less |
How can we improve?
How can we improve?