1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid Carbide Drills TiAlN coated Medium for Hardened Steels_FH-GDN

Solid Carbide Drills TiAlN coated Medium for Hardened Steels_FH-GDN
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,221.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Developed for machining small diameter holes in hardened steel, it is capable of machining deep holes (up to 7D or so)

Part Number
FH-GDN-0.3
FH-GDN-0.4
FH-GDN-0.5
FH-GDN-0.6
FH-GDN-0.7
FH-GDN-0.8
FH-GDN-0.9
FH-GDN-1
FH-GDN-1.1
FH-GDN-1.2
FH-GDN-1.3
FH-GDN-1.4
FH-GDN-1.5
FH-GDN-1.6
FH-GDN-1.7
FH-GDN-1.8
FH-GDN-1.9
FH-GDN-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 5,158.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.32.5388562030

฿ 4,242.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.44388562040

฿ 3,778.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.55388562050

฿ 4,437.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.65.5388562060

฿ 4,102.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.77388562070

฿ 3,020.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.87.5428562080

฿ 3,768.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.98.5428562090

฿ 3,969.00

CARBIDE DRILL 1 Piece(s) Available Same day 19428562100

฿ 3,221.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.110.5488562110

฿ 2,506.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.212488562120

฿ 3,221.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.312488562130

฿ 3,221.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.413.5488562140

฿ 3,221.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.513.5488562150

฿ 2,247.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.615488562160

฿ 2,881.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.715488562170

฿ 2,221.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.816.5488562180

฿ 2,881.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.916.5488562190

฿ 2,247.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 218508562200

Loading...

  1. 1
 

Basic Information

Work Material Heat-Treated Steel / High-Hardness Steel Tool Material Type Carbide Link Model End Mill Link
Coating Presence Included Coating Type Others Oil-Hole Presence None
Link Diameter(mm) 3 Point Angle(mm) 140 Thinning Available
Type 5D or Less Coating Details FX Coating