(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves 20D deep drilling of high hardness mold materials (45 to 55 HRC) with high stability, long life, and high efficiency
Part Number |
---|
FTO-H-GDXL-6X20D |
FTO-H-GDXL-8X20D |
FTO-H-GDXL-10X20D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,954.00 ฿ 11,547.56 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6 | 140 | 190 | 6 | 8568760 | ||
฿ 14,843.00 ฿ 14,394.74 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8 | 180 | 230 | 8 | 8568780 | ||
฿ 18,246.00 ฿ 17,709.57 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 230 | 280 | 10 | 8568800 |
Loading...
Work Material | High-Hardness Steel | Tool Material Type | Carbide | Link Model | Straight Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Point Angle(mm) | 140 | Thinning | Available | Type | 20D or Less |
Coating Details | FX Coating |
How can we improve?
How can we improve?