1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid Carbide Drills (Diamond Coated)_D-GDN

Solid Carbide Drills (Diamond Coated)_D-GDN
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Demonstrates power in machining not only aluminum alloys, but also high silicone aluminum alloys where carbide drills have extremely short lives

Part Number
D-GDN-2
D-GDN-2.3
D-GDN-2.5
D-GDN-3
D-GDN-3.3
D-GDN-3.5
D-GDN-4
D-GDN-4.2
D-GDN-4.5
D-GDN-5
D-GDN-5.5
D-GDN-6
D-GDN-6.5
D-GDN-6.8
D-GDN-7
D-GDN-7.5
D-GDN-8
D-GDN-8.5SALE
D-GDN-9SALE
D-GDN-9.5SALE
D-GDN-10SALE
D-GDN-10.3SALE
D-GDN-10.5SALE
D-GDN-11SALE
D-GDN-11.5SALE
D-GDN-12SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Link Diameter
(mm)
Tool No.

฿ 3,676.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 21854End Mill Link38601020

฿ 4,088.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 2.32054End Mill Link38601023

฿ 4,094.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 2.52254End Mill Link38601025

฿ 5,402.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 32559Straight Link38601030

฿ 5,598.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 3.32759End Mill Link48601033

฿ 5,609.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 3.53065End Mill Link48601035

฿ 5,685.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 43365Straight Link48601040

฿ 6,898.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 4.23373End Mill Link58601042

฿ 6,898.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 4.53673End Mill Link58601045

฿ 7,105.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 53973Straight Link58601050

฿ 8,781.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 5.54380End Mill Link68601055

฿ 8,781.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 64383Straight Link68601060

฿ 10,637.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 6.54787End Mill Link78601065

฿ 11,746.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 6.85090End Mill Link78601068

฿ 11,746.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 75090Straight Link78601070

฿ 12,571.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 7.55292End Mill Link88601075

฿ 13,319.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 85696Straight Link88601080

฿ 14,016.00

฿ 10,852.59

CARBIDE DRILL 1 Piece(s) 91 Day(s) 8.55696End Mill Link98601085

฿ 14,635.00

฿ 11,311.39

CARBIDE DRILL 1 Piece(s) 91 Day(s) 961101Straight Link98601090

฿ 15,177.00

฿ 11,765.21

CARBIDE DRILL 1 Piece(s) 91 Day(s) 9.561105End Mill Link108601095

฿ 15,667.00

฿ 12,138.79

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1065109Straight Link108601100

฿ 16,130.00

฿ 12,510.43

CARBIDE DRILL 1 Piece(s) 91 Day(s) 10.365109End Mill Link118601103

฿ 16,130.00

฿ 12,510.43

CARBIDE DRILL 1 Piece(s) 91 Day(s) 10.565109End Mill Link118601105

฿ 16,569.00

฿ 12,844.29

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1171115Straight Link118601110

฿ 17,007.00

฿ 13,175.32

CARBIDE DRILL 1 Piece(s) 91 Day(s) 11.571121End Mill Link128601115

฿ 17,316.00

฿ 13,423.36

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1276126Straight Link128601120

Loading...

  1. 1
 

Basic Information

Work Material Aluminum / Copper Tool Material Type Carbide Coating Presence Included
Coating Type Diamond Coat Oil-Hole Presence None Point Angle(mm) 120
Thinning Available