468 Series, Digimatic Hole Test (3-Point Internal Micrometer) HTD-R

Brand :
MITUTOYO

Caution

    Product Description

    [Features]
    ·Titanium coating is applied to the measuring surface.
    ·Since two preset values for setting the base point can be stored, multiple actual measurement values such as settling can be stored to efficiently prepare for measurement.
    ·A single button battery lasts for about 1.2 years (under normal use).
    ·Highly efficient work is possible with the two length measurement systems, ABS and INC.
    ·Protection rating IP65 has been achieved. It can be used in environments where cutting fluid is splashed.
    ·It can measure up to near the bottom of a blind hole.
    ·Equipped with a function lock function to prevent the reference from being changed due to erroneous operation.
    · Comes with a measurement data output terminal, allowing the configuration of statistical process management systems and measurement systems.
    ·We have a convenient interface input tool that converts the measured data into keyboard signals and directly inputs them into the cells of commercially available spreadsheet software.
    ·HTD Type Digimatic Hall Test
    [Measurement surface]High hardness steel titanium coat
    [Constant pressure device]Ratchet stop type
    [Accessories]1 battery (SR44)

    Features

    ●Titanium coating on the measuring surface makes it superior in durability and impact resistance. 
    ●CE standard product.

    Usage

    ●Precision measurement of inner diameter.

    Specification

    ●Minimum Display(mm):0.001
    ●SPQ(piece):1
    ●Container protection class: IP65 
    ●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(accessory) 
    ●With measurement data output terminal
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HTD-50RFST | 468 Series, Digimatic Hole Test (3-Point Internal Micrometer) HTD-R | MITUTOYO | MISUMI Thailand