1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

514/506 Series, Standard/Simple Height Gauge HS/H4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,411.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] Main Scale, Vernier: Stainless Steel / Base: Cast Iron / Scriber: Includes Carbide Tip
[Accessory] Scriber

Features

●The rack mechanism is adopted for the moving part where the 0 point alignment of the main scale is required. Movement and clamping of the main scale can be done speedy.
●A large main scale numbers where eyes hardly get tired.
●With its compact size and l

Usage

●For measuring height.

Specification

●Minimum Display(mm):0.02
●SPQ(piece):1

Accessories

●Scriber: No.07GZA000(with tip carbide)
Part Number
07GZA003SALE
07GZA015SALE
H4-20SALE
HS-30SALE
HS-45SALE
HS-60SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Display Method Measuring Range
(mm)
Instrument Error
(mm)
Minimum Display With / Without measurement data output terminal Detailed Type Height Gauge That Can Be Used Code No / Symbols / Part No Slider fine height adjustment
(mm)
Mass
(kg)
Overall Height
(mm)
Standard accessories Main scale fine height adjustment
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
h
(mm)

฿ 1,411.10

฿ 969.00

MEASURING TOOLS 1 Piece(s) 5 Day(s) Parts for Height Gauge-----Magnifying Lens for Reader (Optional)For HS-30/45/60-----------

฿ 1,487.17

฿ 1,017.97

MEASURING TOOLS 1 Piece(s) 92 Day(s) Parts for Height Gauge-----Magnifying Lens for Reader (Optional)For HS-100-----------

฿ 14,589.00

฿ 11,841.89

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) Height GaugeAnalog0–200±0.030.02Not IncludedHeight gauge-506-20741.4341Scriber (with hard metal alloy tip)-39(25+14)20572035

฿ 15,839.35

฿ 10,811.94

MEASURING TOOLS 1 Piece(s) Same day Height GaugeAnalog0–300±0.040.02Not IncludedHeight gauge-514-10243.1525Scriber (with hard metal alloy tip)153220702845

฿ 30,392.73

฿ 20,764.31

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Height GaugeAnalog0~450±0.050.02Not IncludedHeight gauge-514-10443.4675Scriber (with hard metal alloy tip)153220702845

฿ 39,361.29

฿ 26,883.76

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Height GaugeAnalog0–600±0.050.02Not IncludedHeight gauge-514-10677.4870Scriber (with hard metal alloy tip)153224853554

Loading...

  1. 1