1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge / Magnet Holder for Mounting Test Indicator Fulcrum Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dial Gauge / Magnet Holder for Mounting Test Indicator Fulcrum Type
  • Dial Gauge / Magnet Holder for Mounting Test Indicator Fulcrum Type
  • Dial Gauge / Magnet Holder for Mounting Test Indicator Fulcrum Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,677.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnetic stand for mounting dial gauges and test indicators.
[Features]
·Although it can only be used in one direction, the gauge is tilted together with the arm by the hand-held fine-motion feeder attached right above the magnet, so you can instantly zero the gauge without shaking hands.
· The arm is strongly locked by a special clamp with a 3-point tightening system.
·The swivel clamp at the end of the arm has ⌀6, ⌀8 mm, and ⌀3/8" holes and dovetail grooves to hold almost all test indicators and dial gauges.
·It is also easy to attach a dial gauge to the ear.
·A powerful on/off magnet is used.
[Applications]
·Ideal for mounting dial gauges and test indicators.

Part Number
PH2040
PH3100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Adsorption Force
(N)
Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Mass
(kg)

฿ 2,054.00

NGA MEASURING TOOLS 1 Piece(s) 16 Day(s) Big size8002031855060551.7

฿ 1,677.00

NGA MEASURING TOOLS 1 Piece(s) Same day Small size3201201103040350.5

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Measurement device mounting hole ø6, ø8, ø3/8-Inch With / Without dovetail Included
Fine adjustment mechanism On-Hand Fine Adjustment Support Post Material Steel Magnet Main Body ON / OFF Switch