1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Articulated Arm (DG60003)

NGA MAGNET

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Modular Articulated Arm
  • Modular Articulated Arm
  • Modular Articulated Arm
  • Modular Articulated Arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Modular arm that enables arm assembly by using an assembly screw attachment suited to user needs.
[Features]
· DG60003: Standard modular arm. With M6 x M6 inner diameter thread.
· MG70003: Heavyweight long modular arm. With M8 x M6 inner diameter thread (lower arm, upper arm).
· MA60003: Big Boy Modular Arm. [M10 x 1.25] x M6 inner diameter thread is included.
· Enables subtle angle and height adjustment of cameras, monitors, lights, etc., leaving them securely fixed for a long periods of time.
· All arms have black finish.
[Applications]
· Can be used widely for movies or photographing still images, etc.

Part Number
DG60003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipArm length 1
(mm)
Arm length 2
(mm)
Mass
(kg)
Internal Diameter Screw Dimensions D1 Arm Holding Power (Reference)

฿ 3,822.00

NGA MAGNET 1 Piece(s) 16 Day(s) 1101010.25M64kg

Loading...

  1. 1

Basic Information

Product Model Parts for Magnet Stand Parts Classification For arm type Internal Diameter Screw Dimensions D2 M6

Please check the type/dimensions/specifications of the part DG60003 in the Modular Articulated Arm series.

Products with similar specification

Part Number
LC6100
MA60003
MG60003
NF60003
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipArm length 1
(mm)
Arm length 2
(mm)
Mass
(kg)
Internal Diameter Screw Dimensions D1 Arm Holding Power (Reference)

฿ 5,032.00

1 Piece(s) 2 Day(s) 50500.07M61.5kg

฿ 7,989.00

1 Piece(s) 16 Day(s) 3262423M10×1.2520kg

฿ 5,179.00

1 Piece(s) 2 Day(s) 1331130.75M88kg

฿ 2,712.00

1 Piece(s) 16 Day(s) 56510.21M62.7kg