1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment For Modular Arm, Parts Classification: For Arm Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 527.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Assembly screw attachment.
[Features]
· For modular arm.
· A system for mounting instruments, cameras, monitors, etc.
· Enables arm assembly, and combined with the modular arm it meets any user needs.
[Applications]
· For modular arm assembly.

Part Number
AD1000
AD1030
AD1080
AD6013
AD6015
AD6060
AD6080
AD6081
AD8080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal length
(mm)
Size Specifications

฿ 734.97

NGA MAGNET 1 Piece(s) 45 Day(s) 18[M10×1.25]×[M10×1.25]M10 X 1.25 Screw Attachment

฿ 711.94

NOGA HAND TOOL 1 Piece(s) 45 Day(s) 21.5[M10 x 1.25] x 3/8M10 x 1.25 Screw Attachment

฿ 759.46

NGA MAGNET 1 Piece(s) 45 Day(s) -[M10×1.25]×M8M8, M10 X 1.25 Screw Attachment

฿ 837.00

MAGNETIC HOLDERS 1 Piece(s) 2 Day(s) -M6×1/4M6 Screw Attachment

฿ 1,003.76

NGA MAGNET 1 Piece(s) 45 Day(s) 38M6×1/4M6 Screw Attachment

฿ 527.00

NGA MAGNET 1 Piece(s) 16 Day(s) -[M6×6.5]×[M6×10.5]M6 Screw Attachment

฿ 527.00

NGA MAGNET 1 Piece(s) 16 Day(s) -M6×M8M6 Screw Attachment

฿ 734.97

NGA MAGNET 1 Piece(s) 45 Day(s) -[M8×8.2]×[M6×10.5]M8 Screw Attachment

฿ 527.00

NGA MAGNET 1 Piece(s) 16 Day(s) 25M8×M8M8 Screw Attachment

Loading...

  1. 1

Basic Information

Product Model Parts for Magnet Stand Parts Classification For arm type