1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System (Part Number)

NGA MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System
  • Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System
  • Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System
  • Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnet holder with one-touch manual fine-motion feed mechanism.
[Features]
·Due to the use of a uniquely designed disc spring bearing, the clamping force of the arm is strong and the entire arm is strongly locked.
·A ⌀8 mm hole and dovetail groove are provided at the tip of the arm.
·A ⌀6 × ⌀8 mm adapter is included, so it can be used with a ⌀6 mm stem test indicator.
·Comes with a strong on/off magnet.
·The arm has a black finish finish.
·A holder for test indicators and dial gauges.
·A one-touch manual fine-motion feed mechanism is attached right above the magnet.
·It is possible to instantly zero-point the gauge without touching the arm.
[Applications]
·Ideal for holding test indicators and dial gauges.

Features

●Since the gauge's fine adjustment feed device is located right above the magnet, zero point alignment of the gauge can be made instantaneously without hand shake.
●Since the fine adjustment screw can move around the entire circumference, you can tilt the

Specification

●Adhesion Strength(N):320
●Magnet W x D x H(mm):30 x 40 x 35
●SPQ(piece):1
●Arm Mounting Screws: cannot be detached
●Measuring Equipment Mounting: 8mm hole, with dovetail groove and adapter(6 x 8mm)
●Arm: Steel
Part Number
MG10503
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Arm overall length
(mm)
Overall Height
(mm)
Mass
(kg)
Arm Material Specifications

฿ 6,824.00

NGA MEASURING TOOLS 1 Piece(s) 16 Day(s) 800133113506055267.53691.9SteelWeight Class Dial Gauge Holder with One-Touch Hand-Held Micro-Feed Mechanism

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) Size Big size Measurement device mounting hole φ6、φ8
With / Without dovetail Included Arm length 3(mm) 21.5 Fine adjustment mechanism On-Hand Fine Adjustment
Magnet Main Body ON / OFF Switch

Please check the type/dimensions/specifications of the part MG10503 in the Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System series.

Products with similar specification

Part Number
DG10503
NF10403
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAdsorption Force
(N)
Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Arm overall length
(mm)
Overall Height
(mm)
Mass
(kg)
Arm Material Specifications

฿ 5,507.00

1 Piece(s) 16 Day(s) 800110101506055232.53261.4AluminumStandard Dial Gauge Holder with One-Touch Hand-Held Micro-Feed Mechanism

฿ 4,429.00

1 Piece(s) Same day 3205651304035128.52020.52SteelPopeye Flex with One-Touch Hand-Held Micro-Feed Mechanism