(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwdriver Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SH-SETDR

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 6.5
  • Shaft Length L (mm)
    80 ~ 150
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8 ~ 1.2
  • Shaft Diameter / Shaft Width(mm)
    4.5 ~ 8
  • Total Length L1(mm)
    191 ~ 274
  • Grip Max. Diameter(mm)
    30 ~ 41
  • Mass(g)
    57 ~ 159
Part Number
SH-SETDR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,473.29

WHA HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

(Features)
· Features an anti-slip soft rubber handle that can be easily grasped with dry hands. (SH-SETDR)
· Enables easy and precise screw tightening with fingertips by the rotary cup. (PH-SETDR)

Specifications of SH-SETDR

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 6.5
  • Shaft Length L (mm)
    80 ~ 150
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8 ~ 1.2
  • Shaft Diameter / Shaft Width(mm)
    4.5 ~ 8
  • Total Length L1(mm)
    191 ~ 274
  • Grip Max. Diameter(mm)
    30 ~ 41
  • Mass(g)
    57 ~ 159
Part Number
SH-SETDR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,473.29

WHA HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1