Dial Gauge SERIES 2 - Standard Type, 0.01mm And 0.001 Graduation

Caution
- Product pictures are for reference only !!!!
Product Description
• Standard 0.01mm graduation dial gauges having a bezel with an outside diameter of 57 mm.
All types come with limit markers and a bezel clamp as standard.
• The bezel clamp and lifting lever (optional) can be attached to either the right or leftside.
These parts can be easily installed and removed without tools.
• Secure adhesion between the bezel and crystal as well as the use of an O-ring
prevents water or oil penetration.
• The spindle is made of high-strength quench hardened stainless steel suitable for
heavy duty use.
• A carbide contact point is used.
• The grand gear is made of stainless steel with high resistance to wear and deformation.
• Application of a hard coating on the surface of the crystal makes
the gauge highly scratch and chemical-resistant.
Features
●The outer frame and the odorant plate are integrally molded, so that water and oil do not enter from the front.Usage
●For comparative measurement. Installation on jigs.Specification
●Mount Shaft Diameter (mm):8●Dial diameter: 57mm